전문가 상담

기술 지원

GPIB, USB, 랙, 액세서리

모델번호로 검색: 예제: 34401A, E4440A

1-6 / 6

정렬방식:
K281C Coaxial Waveguide Adapter Technical Overview
This technical overview provides product description and specifications for the K281C coaxial waveguide adapter.

기술 개요 2011-11-14

PDF PDF 353 KB
R/Q/U/V281A,B mm-Wave-to-Coax Adapters

데이터시트 2004-02-04

PDF PDF 274 KB
Waveguide Overview
This is a brief overview of waveguide band and flange designations used by Keysight Technologies.

기술 개요 2000-12-08

PDF PDF 229 KB
8510XF Product Overview
Keysight 8510XF vector network analyzer providing new capabilities for broadband measurements, on-wafer or in 1.0 mm coax, microwave and millimeter-wave applications.

데이터시트 2000-08-01

mm-Wave-to-Coax Adapters Product Overview

데이터시트 2000-08-01

PDF PDF 98 KB
R422C Waveguide Detector Data Sheet

데이터시트 2000-05-01

PDF PDF 87 KB