Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-17 of 17

Sort:
Limited Parts Agreement
Keysight understands these difficult challenges that manufacturers face, and has designed the Limited Parts Agreement – a new affordably-priced supportprogram targeting our customers’ special needs.

Brochure 2017-03-28

PDF PDF 589 KB
The World’s Highest Pin Count In-Circuit Test Solutions - Brochure
Keysight's new i3070 and 3070 in-circuit test (ICT) high node count test solution is the world’s highest pin count ICT system, bringing an unprecedented level of performance and portability to users.

Brochure 2015-02-12

PDF PDF 212 KB
In-Circuit Test Suite - Brochure
Latest board and functional test solutions to help electronics manufacturers achieve better product quality withmore comprehensive test coverage.

Brochure 2015-02-01

PDF PDF 10.42 MB
Maximize Your Keysight AXI Coverage with Flexible Pricing - Brochure
This flyer describes the different support options Keysight AXI users can select from to ensure peace of mind for covering the support needs of their 5DX and x6000 investments.

Brochure 2014-07-31

PDF PDF 141 KB
Keysight Medalist i3070 In-Circuit Test System Onsite Calibration Service
This flyer explains why calibration is one of the critical factors that will help maintain the accuracy and repeatability of your Medalist i3070 ICT system.

Brochure 2014-07-31

PDF PDF 54 KB
Return-to-Keysight Agreement for i3070 In-Circuit Test Systems - Brochure
Return to Keysight is a repair service agreement for your Keysight i3070 and 3070 in-circuit test systems to ensure your system uptime is maximized.

Brochure 2014-01-15

PDF PDF 2.93 MB
Looking to sell or buy used or pre-owned 3070 in circuit testers? Talk to Keysight!
Looking to sell or buy used or pre-owned 3070 in circuit testers? Talk to Keysight!

Promotional Materials 2012-11-07

Refresh your Keysight 3070 In-Circuit Test System with Keysight’s 3-in-1PC Upgrade
The Keysight 3-in-1 PC Upgrade Support Agreement enables customers to replace their legacyAgilent3070 In-Circuit Test Systemtest head controller with the latest PC controller and gain access to the latest Keysight ICT features and capabilities.

Brochure 2012-07-25

PDF PDF 242 KB
Learn more about Medalist In-Circuit and Manufacturing Functional Test Platforms
Request literature on ICT and MFT, In-Circuit Test and Manufacturing Functional Test Platforms

Brochure 2012-03-13

One Stop Shop In-Circuit Test Support Services - Brochure
Keysight's seamless support helps keep your in-circuit testers running smoothly, so you can focus on delivering quality to your customers,quickly.

Brochure 2012-02-16

PDF PDF 694 KB
Medalist VTEP v2.0 Powered, with Cover-Extend technology
This brochure provides an overview of Cover-Extend under the VTEP v2.0 Powered vectorless test suite

Brochure 2010-04-06

PDF PDF 237 KB
Get the i3070 from just $71K
This offer program is only valid for customers in the United States, Canada, Mexico and Brazil.

Promotional Materials 2009-09-26

Choose the Services that Best Fit your Needs
Keysight offers several ways for you to purchase Uptime Support Services for your Keysight test and inspection systems, depending on your needs and budget. This brochure provides the available options.

Brochure 2009-04-13

PDF PDF 100 KB
Keysight Medalist Test & Inspection Family Brochure
This brochure provides an overview of the test and inspection solutions offered by Keysight for ICT, AOI, AXI and Automotive Functional Test.

Brochure 2008-03-14

PDF PDF 496 KB
Medalist i3070 In-Circuit Test Platform
Keysight Medalist i3070 is the next generation In-Circuit Test System (ICT) that provides significant return of investment with unparalleled test coverage and robustness.

Brochure 2007-01-10

PDF PDF 1.18 MB
Study and Recommendations Into Using Lead Free PCBs at In-Circuit Test
ICT relies on good contact between the test probe and test pad. On OSP boards, it is important that the stencil allows solder paste to be applied to testpoints.

Promotional Materials 2005-06-09

PDF PDF 214 KB
CCGA Lead-Free Study
Reliability Testing and Data Analysis of an 1657CCGA (Ceramic Column Grid Array) Package with Lead-Free Solder Paste on Lead-Free PCBs (Printed Circuit Boards).

Promotional Materials 2004-06-04

PDF PDF 480 KB