您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依產業/技術

依內容類型

1-21 / 21

排序:
Using the Hardware Interface on the Keysight N1231B PCI Three-Axis Laser Board with External Sampling
This paper covers how to use the signals on the N1231B board’s hardware IO connectors for transferring position information to other devices.

應用手冊 2011-04-14

Is Phase Missing from your Diagnostic Toolbox?
We all know that dynamic signal analyzers provide some great frequency-domain tools for diagnosing rotating machinery problems. However, in a rush to FFT ourselves into the frequency domain, it s too easy to overlook a powerful time-domain tool. Phase can be a real lifesaver when you re trying...

應用手冊 2004-02-20

PDF PDF 88 KB
Better, Safer Power Generation Measurements in Less Time
Attached is a White Paper by John Demcko of Arizona Public Service and John Jensen of Hewlett-Packard, first published in Realtime Update, Fall 1995 - Winter 1996, Hewlett-Packard, that discusses safer power generation measurements in less time. If you're trying to boost efficiency in an electric...

應用手冊 2004-02-20

PDF PDF 136 KB
Using Psycho-acoustic Analysis to Characterize Product Noise
In this White Paper by Josef Hobelsberger of Mueller BBM and Al Prosuk of m+p international, it's been said that the 20th century is not simply the age of industry, but the age of noise. No matter where we work, where we live, or what we do, noise surrounds us. Increasingly, product manufacturers...

應用手冊 2004-02-20

PDF PDF 77 KB
Migration Information for the 3852A Data Acquisition/Control Unit
The 3852A Data Acquisition/Control Unit has been a highly popular product since it's introduction in 1985.

應用手冊 2003-02-19

Achieving Maximum Accuracy and Repeatability
Covers positioning errors due to lasers, electronics, optics, alignment, and environmental conditions

應用手冊 2001-03-21

PDF PDF 734 KB
Precision Time-Domain Measurement Using the Keysight E1430A (PN E1430A-1)
This Product Note presents some key considerations in using the Keysight E1430A for acquisition of signals to be analyzed or displayed in the time domain.

應用手冊 2000-08-01

PDF PDF 166 KB
Fundamentals of Signal Analysis (AN 243)
This Application Note is a primer for those who are unfamiliar with the advantages of analysis in the frequency and modal domains and with the class of analyzers we call dynamic signal analyzers. It explains the time, frequency and modal domains and provides an overview of the major functions and...

應用手冊 2000-06-01

PDF PDF 3.37 MB
Fundamentals of Modal Testing (AN 243-3)
This modal test 56 page Application Note provides an verview of structural dynamics theory, the measurement process for acquiring frequency response data, parameter estimation (curve fitting), and the analytical techniques of structural analysis and their relation to experimental testing (such...

應用手冊 2000-05-01

10-Megasample-per-Second Analog-to-Digital Converter with Filter and Memory: Keysight (PN E1430A)
This Product Note is a reprint of the October 1993 Hewlett-Packard Journal article on the Keysight E1430A.

應用手冊 2000-05-01

PDF PDF 158 KB
Control System Development Using Dynamic Signal Analyzers (AN 243-2)
This Application Note provides a review of the basic concepts of control systems, an introduction to the features and functions of DSAs that apply to control systems design and testing, and a glossary of control system terms. The Note discusses the key concepts engineers need to measure in...

應用手冊 1998-03-01

PDF PDF 420 KB
Effective Machinery Measurements Using Dynamic Signal Analyzers (AN 243-1)
This Application Note outlines the benefits of vibration analysis and provides basic information on making machinery measurements. It explains how vibration is converted to electrical signals and how the frequency domain helps users identify the comp. of signal. It also identifies the vibration...

應用手冊 1997-12-01

PDF PDF 1.40 MB
On-Road Vehicle Testing (AN 1270-6)
In Application Note 1270-6 on-road prototype vehicle performance characterization is accomplished by the use of a 13 slot VXI Data Acquisition System and computerized real time data analysis.

應用手冊 1995-06-01

PDF PDF 49 KB
Prototype Jet Engine Characterization (AN 1270-3)
In Application Note 1270-3 a 13 slot VXI Data Acquisition System is used during the testing of jet engine prototypes to log data on a multitude of performance parameters to refine design characteristics.

應用手冊 1995-06-01

PDF PDF 48 KB
Vehicle Body Testing (AN 1270-5)
Application Note 1270-5 describes how an HP System submits a vehicle to a variey of test track stress conditions and measures the resulting performance on material fatigue and stress.

應用手冊 1995-06-01

PDF PDF 44 KB
Standard Data Format Utilities

應用手冊 1993-08-01

PDF PDF 177 KB
Missile System Testing (AN 421-19)
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1987-05-01

PDF PDF 691 KB
Materials Development (AN 421-12)
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1987-05-01

PDF PDF 639 KB
Timekeeping and Frequency Calibration (AN 52-2)
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1976-07-01

PDF PDF 11.94 MB
Fundamentals of Time and Frequency Standards (AN 52-1)
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1974-10-01

PDF PDF 15.46 MB
Frequency and Time Standards (AN 52)
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1961-01-01

PDF PDF 4.30 MB