Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Photonic Test & Measurement Products

Support by Product Model Number:

1-8 of 8

Sort:
If we use external clocks for both the Pattern Generator and Error Detector parts, can we run them at different data rates?
It would be more straight-forward to provide the PG (TX) with a 10 GHz clock (for 10 Gb/s data) and then use the 1:4 demux and provide the ED (RX) with a 2.5 GHz clock (measuring 2.5 Gb/s data). Click on the question for additional information.

FAQ 2017-05-03

What is the raw jitter tolerance for the N4960A/N4952A?
There is no CDR in the N4960A, so by itself, the JTOL plot will be a flat line somewhere below 1 UI. An external CDR can be used. Click on the question for additional information.

FAQ 2017-05-03

Do you have an example C# code to control the N4960A BERT?
Yes.

FAQ 2013-10-21

Do you have an example Python code to control the N4960A BERT?
Yes.

FAQ 2013-09-04

UNH-IOL JBISTGUI Software
JBISTGUI utilizes the two channel mode of J-BERT N4903B and configures transmission of the necessary pattern sequences that can enable the BIST-L and BIST-TAS test modes for SATA host and device products. This Software simplifies Keysight’s receiver test setup by eliminating the need to switch between a protocol tester and J-BERT.

FAQ 2013-03-18

ValiFrame MHL
Download ValiFrame software from BitifEye support page...

FAQ 2012-01-11

Serial BERT Software
Find all the latest software and firmware for the Serial BERT including: N4902B, N4906A, N4906B, and N4917A.

FAQ 2010-06-24

N5990A Automated Compliance and Device Characterization Tests

FAQ 2010-01-21