Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 90

Sort:
GPIB, USB and Instrument Control products - Data Sheet
Choose the best way to connect your PC to current instruments and take advantage of PC-standard interfaces. This family data sheet will give you the information you need to know about Keysight's I/O hardware products.

Data Sheet 2016-09-23

Z2090B-033 Power and Data Bus Test System Technical Overview
This system provides command and telemetry signals, BER testing, DC power I/F, data storage and standard signal interfaces including RS422/485 and IEEE 1553 for satellite panel and unit test.

Data Sheet 2016-08-31

PDF PDF 1.17 MB
U2701A/U2702A USB Modular Oscilloscope - Data Sheet
This data sheet contains the key features, specifications and ordering information of the U2701A/U2702A USB modular oscilloscopes

Data Sheet 2016-01-21

PDF PDF 2.48 MB
U2741A USB Modular Digital Multimeter - Data Sheet
This is the datasheet for the Keysight U2741A USB Modular Digital Multimeter which is a 5.5-digit resolution digital multimeter that is able to capture up to 100 readings/sec.

Data Sheet 2015-09-15

PDF PDF 1.53 MB
M9217A PXIe Single-Slot 2-Channel Isolated Digitizer - Data Sheet
With its built-in peak voltage protection of up to 400 V, the M9217A is ideal for analyzing high-voltage and transient signals as seen in automotive, mechatronics and aerospace defense applications.

Data Sheet 2015-08-31

E8782A Pin Matrix and E8783A Pin Matrix Card
This data sheet provides an overview of and specifications for the Keysight E8782A pin matrix with instrumentation and E8783A pin matrix card.

Data Sheet 2015-06-04

PDF PDF 164 KB
Cellular Network Passive Probe - Data Sheet
This is an overview brochure for Keysight's Cellular Network Passive Probe which allows the user to monitor GSM, GPRS, UMTS and LTE.

Data Sheet 2014-11-14

PDF PDF 1.14 MB
IO Libraries Suite 16 - Data Sheet
This data sheet describes the ease of use and compatibility of the new I/O Libraries Suite 16.

Data Sheet 2014-09-01

PDF PDF 435 KB
M9188A Dynamic Digital to Analog Converter - Data Sheet
The M9188A is a PXI-based, single-slot dynamic digital to analog converter (DAC) which has 16 simultaneous channels capable of supplying stimulus waveform signals of up to +30 V or +20 mA per channel.

Data Sheet 2014-08-20

U2751A USB Modular Function/Arbitrary Waveform Generator - Data Sheet
This is the datasheet for the U2761A USB Modular Function/ Arbitrary Waveform Generator which is equipped with 20MHz Sine and Square waveforms, pulse generation and arbitrary waveform editor.

Data Sheet 2014-08-03

PDF PDF 343 KB
U2751A USB Modular Switch Matrix - Data Sheet
This is the datasheet for the Keysight U2751A USB Modular Switch Matrix which offers a high-quality, low-cost switching solution for automated testing.

Data Sheet 2014-08-03

PDF PDF 352 KB
U2500A Series USB Modular Simultaneous Sampling Multifunction DAQ - Data Sheet
This is the datasheet for the U2500A Series USB modular simultaneous sampling multifunction data acquisition devices which has up to four channels with resolutions of 14-bit and 16-bit.

Data Sheet 2014-08-03

PDF PDF 387 KB
USB Modular Products Data Sheet
Technical specifications and information for the USB Modular Products.

Data Sheet 2014-08-02

PDF PDF 6.87 MB
M9185A PXI Isolated D/A Converter
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

Data Sheet 2014-08-01

TestExec SL 7.0 - Data Sheet
This technical overview highlights key features of the Keysight TestExec SL, a test executive designed for high-volume, high throughput functional test applications across multiple industries.

Data Sheet 2014-03-06

PDF PDF 407 KB
PSA Series Spectrum Analyzers - Data Sheet
This data sheet provides specifications for the PSA family of spectrum analyzers.

Data Sheet 2013-11-25

10529 Data Sheet, 15 KB

Data Sheet 2013-11-15

PDF PDF 34 KB
Content Intercept Manager - Data Sheet
This is a datasheet for the Keysight Content Intercept Manager; which is a flexible tool allowing precise and secure lawful interception in both tactical and sustained deployments.

Data Sheet 2013-10-16

PDF PDF 4.07 MB
VEE Pro 9.32 - Data Sheet
This data sheet describes the key features, technical specifications and ordering information for Keysight VEE Pro 9.3.

Data Sheet 2013-09-06

U2600A Series USB Modular Isolated Digital I/O Devices - Data Sheet
This is the datasheet for the U2600A Series USB Modular Isolated Digital I/O Devices which provides up to eight channels with 64-bit high-density opto-isolated digital input and digital output.

Data Sheet 2013-06-28

PDF PDF 357 KB
U2722A/U2723A USB Modular Source Measure Unit - Data Sheet
This datasheet contains the key features, specifications and ordering information of the U2722A/U2723A USB source measure unit.

Data Sheet 2013-06-28

PDF PDF 1.18 MB
U2300A Series USB Modular Multifunction Data Acquisition Devices - Data Sheet
This is the datasheet for the U2300A Series USB modular multifunction data-acquisition devices which offer a high performance PC data-acquisition solution.

Data Sheet 2013-06-28

PDF PDF 582 KB
Survey Analyst Suite - Data Sheet
This is a datasheet for the Keysight Survey Analyst Suite (SAS); SAS allows the user to examine the transmission and signaling structure of unknown links

Data Sheet 2013-06-25

PDF PDF 993 KB
TS-5400 High Performance PXI Functional Test System with Mac Panel Interface - Data Sheet
Keysight's system onsite agreement provides short-term rental of the i3070 system, preconfigured according to the customer's needs, together with the latest hardware and software.

Data Sheet 2013-05-09

Infiniium USB Test Option
The Infiniium USB Test Option provides a fast and reliable way to verify USB electrical specification compliance for USB 2.0 devices, hosts, and hubs.

Data Sheet 2012-12-10

PDF PDF 1.21 MB

1 2 3 4 Next