Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 129

Sort:
IO Libraries Minimum System Requirements - Technical Overview
Computer hardware and operating system minimum requirements for using Keysight IO Libraries Suite.

Technical Overview 2017-10-11

Software Support Policy - Technical Overview
Software support policy for IO Libraries Suite, Command Expert, Fault Detective, and License Manager software

Technical Overview 2017-10-11

IO Libraries Suite Interface Support Matrix - Technical Overview
The support matrix for I/O hardware interface, Operating System, and Keysight IO Libraries revision...

Technical Overview 2017-10-11

IO Libraries Suite Unsupported Interface Support Matrix - Technical Overview
The support matrix for unsupported I/O hardware interfaces, Operating Systems, and Keysight IO Libraries revisions...

Technical Overview 2017-10-11

BT2152A Self-Discharge Analyzer - Data Sheet
The BT2152A provides revolutionary reduction in the time required to discern good vs. bad cell self-discharge performance in manufacturing.

Data Sheet 2017-07-18

PDF PDF 2.63 MB
BT2191A Self-Discharge Measurement System - Data Sheet
The BT2191A Li-Ion cell self-discharge measurement system characterizes self-discharge current much faster, with a powerful software for control, graphing, logging and storage.

Data Sheet 2017-06-19

GPIB, USB and Instrument Control products - Data Sheet
Choose the best way to connect your PC to current instruments and take advantage of PC-standard interfaces. This family data sheet will give you the information you need to know about Keysight's I/O hardware products.

Data Sheet 2017-06-15

TestExec SL 8.1 - Data Sheet
TestExec SL is a test executive software designed for high-volume, high throughput functional test applications across multiple industries.

Data Sheet 2017-04-12

PDF PDF 1023 KB
L8990 Modular Switch Matrix Configuration Form
Keysight's L8990M Modular Switch Matrix platform provides a simple and flexible platform for RF switching.

Technical Overview 2017-04-10

PDF PDF 1006 KB
L8990 Modular Switch Matrix Platform - Technical Overview
Keysight's L8990M Modular Switch Matrix platform provides a simple and flexible platform for RF switching.

Technical Overview 2017-03-13

PDF PDF 1.44 MB
Payload Test System - Technical Overview
Keysight's Payload Test System Platform uses state of the art measurement capability to provide a base configuration for Uplink and Downlink testing between UHF and Q band.

Technical Overview 2017-02-08

PDF PDF 1.70 MB
Solar Array Simulator System - Technical Overview
The Keysight Solar Array System provides precise, fast and cost efficient simulation of multiple segment solar array output characteristics.

Technical Overview 2016-11-15

PDF PDF 1.84 MB
Z2090B-033 Power and Data Bus Test System Technical Overview
This system provides command and telemetry signals, BER testing, DC power I/F, data storage and standard signal interfaces including RS422/485 and IEEE 1553 for satellite panel and unit test.

Data Sheet 2016-08-31

PDF PDF 1.17 MB
N8241A Arbitrary Waveform Generator Synthetic Instrument Module, 15-Bit, 1.25 GS/s or 625 MS/s
N8241A arbitrary waveform generator (AWG) is capable of creating high-resolution waveforms for radar, satellite, and frequency agile communication systems.

Technical Overview 2016-06-03

M9217A PXIe Single-Slot 2-Channel Isolated Digitizer - Data Sheet
With its built-in peak voltage protection of up to 400 V, the M9217A is ideal for analyzing high-voltage and transient signals as seen in automotive, mechatronics and aerospace defense applications.

Data Sheet 2015-08-31

87204/87206A, B, C Multiport Coaxial Switches - Technical Overview
This document contains product description, top line specs, and ordering information for high performance multiport switches for microwave and RF instrumentation and systems. Additional model# 70611A Products: 87206B, 87204A, 87204B, 87204C, 87206A, 87206B, 87206C

Technical Overview 2015-07-29

PDF PDF 1 MB
E8782A Pin Matrix and E8783A Pin Matrix Card
This data sheet provides an overview of and specifications for the Keysight E8782A pin matrix with instrumentation and E8783A pin matrix card.

Data Sheet 2015-06-04

PDF PDF 164 KB
Transmit/Receive Module Test Platform (TRM-X) - Technical Overview
The TRM-X Test Platform, measurement science expertise and systems when and where needed, provide the capability you need to deliver AESA radar; datalink; and satcom transmit/receive modules.

Technical Overview 2015-01-10

Cellular Network Passive Probe - Data Sheet
This is an overview brochure for Keysight's Cellular Network Passive Probe which allows the user to monitor GSM, GPRS, UMTS and LTE.

Data Sheet 2014-11-14

PDF PDF 1.14 MB
IO Libraries Suite 16 - Data Sheet
This data sheet describes the ease of use and compatibility of the new I/O Libraries Suite 16.

Data Sheet 2014-09-01

PDF PDF 435 KB
TS-5000 Family Multi-Channel Load Cards

Technical Overview 2014-08-31

PDF PDF 255 KB
M9188A Dynamic Digital to Analog Converter - Data Sheet
The M9188A is a PXI-based, single-slot dynamic digital to analog converter (DAC) which has 16 simultaneous channels capable of supplying stimulus waveform signals of up to +30 V or +20 mA per channel.

Data Sheet 2014-08-20

M9185A PXI Isolated D/A Converter
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

Data Sheet 2014-08-01

Keysight Flashing Solutions-Dedicated Platform for Flash Programming
Keysight's flashing solutions for on-board EEPROM flash programming of industrial and automotive devices offer users flexibility and cost savings.

Technical Overview 2014-07-31

PDF PDF 427 KB
TestExec SL 7.0 - Data Sheet
This technical overview highlights key features of the Keysight TestExec SL, a test executive designed for high-volume, high throughput functional test applications across multiple industries.

Data Sheet 2014-03-06

PDF PDF 407 KB

1 2 3 4 5 6 Next