Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

1-25 of 833

Sort:
Software Support Policy - Technical Overview
Software support policy for IO Libraries Suite, Command Expert, Fault Detective, and License Manager software

Technical Overview 2016-04-23

Infiniium Oscilloscope Probes and Accessories - Data Sheet
Infiniium oscilloscopes have a wide selection of high-quality probes and accessories for your particular applications to help you get the most out of your scope.

Data Sheet 2016-04-19

E6966B IMS-SIP Network Emulator - Technical Overview
The E6966B IMS-SIP network emulator allows you to efficiently test the performance and functionality of cellular user equipment in an all-IP IMS-SIP environment.

Technical Overview 2016-04-19

N1911A/N1912A P-Series Power Meters and N1921A/N1922A Power Sensors - Data Sheet
This data sheet contains technical specifications and information for the N1911A/N1912A P-Series Power Meters and N1921A/N1922A Power Sensors.

Data Sheet 2016-04-18

N5413B and N5413C DDR2 and LPDDR2 Compliance Test Application – Data Sheet
The N5413B DDR2 and LPDDR2 compliance test application provides a fast and easy way to test, debug and characterize your DDR2 and LPDDR2 designs.

Data Sheet 2016-04-15

T3100S Series NFC Test Systems - Technical Overview
This technical overview shows the elements and specifications that create the T3100S Series Test Systems for NFC testing during product development, R&D, pre-conformance and final certification.

Technical Overview 2016-04-13

x1149 Boundary Scan Analyzer - Data Sheet
The Keysight x1149 boundary scan analyzer brings you better coverage, better diagnostics and best-in-class usability to your work bench to meet your boundary scan test needs.

Data Sheet 2016-04-07

N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Data Sheet 2016-04-07

PDF PDF 4.32 MB
Medalist i3070 Series 5i Inline In-Circuit Test System – Data Sheet
Keysight’s Medalist i3070 Series 5i Inline In-Circuit Test system is SMEMA-compliant and designed to bring you all the industry-leading ICT technologies into your fully automated manufacturing line.

Data Sheet 2016-04-07

J7211A/B/C Attenuation Control Units - Technical Overview
The J7211A/B/C attenuation control unit technical overview provides an overview, application information and complete instrument specifications.

Technical Overview 2016-04-06

PDF PDF 2.23 MB
E2688A, N5384A High-Speed Serial Data Analysis and Clock Recovery Software - Data Sheet
The E2688A serial data analysis software provides engineers with a fast and easy way to validate signal integrity for serial interface designs. The E2688A, when used with the 54850 Series Infiniium real-time oscilloscopes, performs mask testing and characterizes serial data streams that employ embedded clocks. The E2688A enables engineers to verify compliance to computer, communication, and data communications standards such as PCI Express, Serial ATA, Fibre Channel, and Gigabit Ethernet.

Data Sheet 2016-04-01

FieldFox RF Analyzer N9912A 4/6 GHz - Technical Overview
Learn how the Keysight FieldFox RF Analyzer solves wireless service providers toughest challenges. FieldFox is the most integrated handheld instrument for wireless installation and maintenance on the market today.

Technical Overview 2016-03-29

FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

Data Sheet 2016-03-29

USB Preamplifiers U7227/8/A/C/F - Technical Overview
This is a technical overview describing the U7227/8/A/C/F USB preamplifiers features, benefits, and key specifications.

Technical Overview 2016-03-29

N9923A FieldFox Handheld RF Vector Network Analyzer 4/6 GHz - Technical Overview
Keysight’s FieldFox RF VNA is the world’s most accurate handheld network analyzer. Learn how its built-in QuickCal capability enables field calibration without a cal kit and find out how you can make network analysis measurements in the field easier, convenient, and more reliable.

Technical Overview 2016-03-28

FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Technical Overview
Now there’s a rugged, dependable handheld designed to deliver precise, lab-grade measurements up to 50 GHz. Learn more about the FieldFox microwave analyzers.

Technical Overview 2016-03-28

E5052B Signal Source Analyzer - Data Sheet
This 21-page data sheet provides technical specifications for the E5052B (10 MHz to 7 GHz) signal source analyzer and the E5053A Downconverter (3 GHz to 26.5 GHz). The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

Data Sheet 2016-03-23

N1810/1/2 Coaxial Switches - Technical Overview
This technical overview describes the N181X coaxial switch series. It includes a description of the many different options available that make the series very versatile. Also included are detailed line drawings and specification tables for each switch.

Technical Overview 2016-03-22

8160xx Family of Tunable Laser Sources - Data Sheet
The Keysight 8160xx Family of Tunable Laser Sources offers the full wavelength range from 1260 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability

Data Sheet 2016-03-17

81602A Extra High Power Tunable Laser - Data Sheet
The 81602A Tunable Laser Source has been designed to explore new application areas in photonic device testing: it sports output power levels beyond 50 mW (+17 dBm) and covers the O-band.

Data Sheet 2016-03-17

PDF PDF 852 KB
E1738A Air Temperature/Pressure/Humidity Sensor - Data Sheet
This environmental sensor is used with the Keysight E1736A USB Sensor Hub as part of the 5530 Laser Calibration System.

Data Sheet 2016-03-14

Mini In-Circuit Tester - Data Sheet
Keysight Mini In-Circuit Tester is a modular in-circuit test unit fitting a typical 19-inch rack to flexibly complement existing tests in your manufacturing line to increase defects test coverage.

Data Sheet 2016-03-07

InfiniiVision 2000 X-Series Oscilloscopes - Data Sheet
The InfiniiVision 2000 X-Series offers entry-level price points to fit your budget with superior performance and optional capabilities that are not available in any other oscilloscope in its class.

Data Sheet 2016-02-26

B1500A Semiconductor Device Analyzer - Data Sheet
The Keysight B1500A Semiconductor Device Analyzer is a modular instrument with a ten-slot configuration that supports both IV and CV measurements. Its familiar MS Windows user interface supports Keysight’s new EasyEXPERT software, which provides a new, more intuitive task-oriented approach to device characterization. Because of its extremely low-current, low-voltage, and integrated capacitance measurement capabilities, the Keysight B1500A can be used for a wide range of semiconductor device characterization needs.

Data Sheet 2016-02-25

J-BERT M8020A High-Performance BERT - Data Sheet, Version 3.0
J-BERT M8020A enables fast and accurate receiver characterization of single and multi-lane devices operating up to 16 or 32 Gb/s. M8020A is the first product of the new M8000 Series..

Data Sheet 2016-02-25

1 2 3 4 5 6 7 8 9 10 ... Next