이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

251-275 / 5577

정렬방식:
T9080B LTE/ LTE-A FDD X-Series Measurement Application Help (.chm file)
This Help file describes the settings and remote programming commands (SCPI) for the LTE/LTE-A FDD mode of the LTE/LTE-A X-Series Application of the E7515A UXM Test Set. You must copy this file to your PC (or to the Test Set) in order to view its contents. To replace the current version of this help file in your Test Set, copy this file to the location listed under the Help topic: Using Help.

도움말 파일 2016-04-01

CHM CHM 10.79 MB
VoLTE Battery Test, Reference Solution - Solution Brochure
The VoLTE battery test reference solution implements battery performance test plan and output results to a required test report.

브로셔 2016-03-30

PDF PDF 1.45 MB
FieldFox RF Analyzer N9912A 4/6 GHz - Technical Overview
Learn how the Keysight FieldFox RF Analyzer solves wireless service providers toughest challenges. FieldFox is the most integrated handheld instrument for wireless installation and maintenance on the market today.

기술 개요 2016-03-29

FieldFox 핸드형 분석기 – 구성 가이드
이 구성 가이드는 FieldFox 휴대용 분석기 제품군의 구성, 옵션 및 액세서리에 대해 설명합니다. 이 가이드를 기술 개요 및 데이터 시트와 함께 사용하십시오.

구성 가이드 2016-03-29

FieldFox 핸드형 분석기 - 기술 개요
최대 50GHz의 정밀한 랩(lab) 수준의 측정을 제공하도록 설계된 견고하고 독립적인 휴대용 분석기인 FieldFox 마이크로웨이브 분석기에 대해 자세히 알아보십시오.

기술 개요 2016-03-28

N9923A FieldFox Handheld RF Vector Network Analyzer 4/6 GHz - Technical Overview
Keysight’s FieldFox RF VNA is the world’s most accurate handheld network analyzer. Learn how its built-in QuickCal capability enables field calibration without a cal kit and find out how you can make network analysis measurements in the field easier, convenient, and more reliable.

기술 개요 2016-03-28

Introduces Tunable Laser Sources for Testing Data Center Devices, Integrated Components
+17dBm Enables Verification of Silicon Photonics Designs, New O-Band Option Accelerates High-Volume Testing

보도자료 2016-03-23

N2771B 30 kV High Voltage Probe User's Guide
Describes how to use the Keysight N2771B 30 kV high voltage probe.

사용자 매뉴얼 2016-03-23

PDF PDF 173 KB
E5052B Signal Source Analyzer - Data Sheet
This 21-page data sheet provides technical specifications for the E5052B (10 MHz to 7 GHz) signal source analyzer and the E5053A Downconverter (3 GHz to 26.5 GHz). The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

데이터시트 2016-03-23

N1810/1/2 Coaxial Switches - Technical Overview
This technical overview describes the N181X coaxial switch series. It includes a description of the many different options available that make the series very versatile. Also included are detailed line drawings and specification tables for each switch.

기술 개요 2016-03-22

81602A 튜닝 가능한 초고전력 레이저 - 데이터시트 (영어)
The 81602A Tunable Laser Source has been designed to explore new application areas in photonic device testing: it sports output power levels beyond 50 mW (+17 dBm) and covers the O-band.

데이터시트 2016-03-17

8160xx 제품군 튜닝 가능한 레이저 소스 – 데이터시트 (영어)

데이터시트 2016-03-17

E1738A Air Temperature/Pressure/Humidity Sensor - Data Sheet
This environmental sensor is used with the Keysight E1736A USB Sensor Hub as part of the 5530 Laser Calibration System.

데이터시트 2016-03-14

RF and RRM Conformance Test System Leads Industry in PTCRB RF LTE 3CA Certification

보도자료 2016-03-13

Using Nanomeasurement Systems for Nanoscale Investigations of Graphene - Application Note

어플리케이션 노트 2016-03-11

PDF PDF 7.96 MB
Mini In-Circuit Tester - Data Sheet
Keysight Mini In-Circuit Tester is a modular in-circuit test unit fitting a typical 19-inch rack to flexibly complement existing tests in your manufacturing line to increase defects test coverage.

데이터시트 2016-03-07

Benefits of Keysight Bead Probe Technology
Keysight Bead Probe Technology is a test methodology to help electronics manufacturers regain ICT access on today’s increasingly dense PCBs as well as designs with high-speed circuits.Keysight Bead Probe Technology is a test methodology to help electronics manufacturers regain ICT access on today’s increasingly dense PCBs as well as designs with high-speed circuits.

기사 2016-03-03

Mini In-Circuit Tester - Application Note
This application note discusses the SCPI commands and the potential use models with the modular Keysight Mini In-Circuit Tester.

어플리케이션 노트 2016-03-02

Demonstrate LTE-A Pro 1Gbps IP Data Throughput with UXM Wireless Test Set at Mobile World Congress

보도자료 2016-03-02

N5416A/B USB 2.0 Compliance Test Option, Notes on Electrical Testing
This manual contains notes on the electrical tests that are performed by the USB 2.0 compliance test option; it describes the equipment used, and it describes how the tests are performed.

참조 가이드 2016-03-01

PDF PDF 15.95 MB
Recommended Probe Configurations for 1168A and 1169A Active Probes
This quick reference card has two sides. Side one shows how to connect the probe to your target system for optimum performance. Side two shows other configurations that may be used but may not provide optimum performance.

퀵스타트 가이드 2016-03-01

PDF PDF 1.22 MB
U3047AM08 Multiport Test Set Extension User’s and Service Guide
U3047AM08 is a Multiport Test Set that adds 8 ports to extend the 4-port network analyzer to 12 full crossbar test ports with N-Port calibration capability.

사용자 매뉴얼 2016-03-01

PDF PDF 3.78 MB
Data Sheet for Cal Kit 85561A 2.92 (f) mm DC to 40 GHz
Your calibration kit has been designed to withstand a moderate amount of physical stress. However, to retain its high precision performance you should treat it with care and prevent any mechanical shock.

데이터시트 2016-03-01

PDF PDF 135 KB
Data Sheet for Cal Kit 85562A 2.92 (m) mm DC to 40 GHz
Your calibration kit has been designed to withstand a moderate amount of physical stress. However, to retain its high precision performance you should treat it with care and prevent any mechanical shock.

데이터시트 2016-03-01

PDF PDF 138 KB
E6640A EXM Wireless Test Set Getting Started Guide
Getting started information for the E6640A EXM wireless test set.

사용자 매뉴얼 2016-03-01

PDF PDF 4.45 MB

이전 ... 11 12 13 14 15 16 17 18 19 20 ... 다음