Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

101-125 sur 5577

Tri:
NFC Testing Using an Oscilloscope Part 1: Benchtop R&D Measurements
This is part 1 of a 2-part video series on testing NFC-enabled devices. It focuses on using the NFC triggering capability of a Keysight InfiniiVision X-Series digital storage oscilloscope to synchronize on NFC communication. This video also shows how to use some of the oscilloscope’s advanced waveform math functions to demodulate the captured waveforms so that various parametric measurements can be performed. This insures proper analog signal quality in your device.

Démonstration de base 2016-09-14

Waveguide Harmonic Mixers M1971E/V/W - Technical Overview
This technical overview describes the M1971E/V/W waveguide harmonic mixers features, benefits, and specifications.

Présentation technique 2016-09-14

5500 AFM Controller Upgrade - Data Sheet
Features of benefits of the new digital controller with the 5500 AFM

Fiche signalétique 2016-09-12

PDF PDF 685 KB
N7711A, N7714A Tunable Laser Sources - Data Sheet
The new N7711A and N7714A tunable laser sources are single-port and four-port versions, available with C-band or L-band wavelength coverage, ideal for realistic loading of transmission systems.

Fiche signalétique 2016-09-09

81980A, 81960A, 81940A, 81989A, 81949A, and 81950A Compact Tunable Laser Sources Data Sheet
Keysight's 819xxA high-power compact tunable lasers enable optical device characterization at high power levels and measurement of nonlinear effects. They improve the testing of all types of optical amplifiers and other active components, as well as broadband passive optical components. As single slot plug-in modules for Keysight's 8163A/B, 8164A/B and 8166A/B mainframes, they are a flexible and cost effective stimulus for single channel and DWDM test applications.

Fiche signalétique 2016-09-08

8494A/B, 8495A/B, 8496A/B Attenuators Operating and Service Manual
Contains specifications, physical dimensions, installation and operating instructions.

Manuel de l'utilisateur 2016-09-07

PDF PDF 533 KB
Electronic Calibration (ECal) Modules for Vector Network Analyzers - Technical Overview
This product overview describes the electronic calibration (ECal) module families - N4690 Series (2-port microwave ECal), 85090 Series (2-port RF ECal), and N4431B (4-port RF ECal). It also provides information on their compatibility with various Keysight vector network analyzers, technical specifications, and ordering information.

Présentation technique 2016-09-06

9500 AFM - Data Sheet
Data sheet for the new 9500AFM with quick Scan, New Nano Navigator software and New Auto Drive for quick automatic setting off parameters

Fiche signalétique 2016-09-06

PDF PDF 3.36 MB
Battery Drain Analysis for Low Power IoT Devices - Application Note
Covers several Keysight battery drain analysis solutions. Includes 34470 DMM, N6701 DC power analyzer & N6781 SMU, N2820 current probe, the B2900 SMU, and CX3300 device current waveform analyzer.

Notes d’application 2016-09-06

Millimeter Wave Frequency Extenders from VDI for Keysight MW Signal Generators - Technical Overview
Keysight X-Series signal generators, when paired with frequency extenders from Virginia Diodes, Inc., provide capabilities up to 1.1 THz to meet existing and emerging millimeter wave applications.

Présentation technique 2016-09-05

1130B-Series Differential and Single-Ended Probes User’s Guide
This book provides user and service documentation for the Keysight Technologies 1130B-Series differential and single-ended probes.

Manuel de l'utilisateur 2016-09-02

PDF PDF 4.51 MB
N2791A / N2891A High-Voltage Differential Probes User's Guide
This User's Guide contains information on specifications, characteristic plots, and handling instructions for the N2791A and N2891A probes.

Manuel de l'utilisateur 2016-09-01

PDF PDF 1.36 MB
User’s and Service Guide - 85056D 2.4 mm -f- Economy Calibration kit and -m- 85563A 2.4 mm -f- 85564
Provides information on specifications, use, maintenance and care, performance verification, troubleshooting, replaceable parts, and the location of standard definitions for the 85056D calibration kit.

Manuel de l'utilisateur 2016-09-01

PDF PDF 1.02 MB
Remote Radio Head Tester E6610A - User and Programming Guide
User and Programming Guide for the E6610A Remote Radio Head Tester

Manuel de l'utilisateur 2016-09-01

PDF PDF 3.76 MB
1168/9B-Series Differential and Single-Ended Probes User’s Guide
Contains all of the user information on the 1168B and 1169B probes and probe heads (including ZIF probe tips, N2887A/N288A, and attenuators/dc blocking caps). It includes all of the impedance and frequency plots for the probe heads.

Manuel de l'utilisateur 2016-09-01

PDF PDF 7.71 MB
Protocol Logging and Analysis Software (E7515A-L01) - User Guide
Installation and user information for the Protocol Logging & Analysis software. You must have this license (E7515A-L01) to capture data from the UXM

Manuel de l'utilisateur 2016-09-01

PDF PDF 3.29 MB
85134E/F/H NMD-2.4 mm -f- to 3.5 mm & 85135E/F 2.4 mm -f- to 7 mm Cables Operating & Service Manual
Provides general information, specifications, and replacement part numbers for the 85134E/F/H and 85135E/F cables.

Manuel d'exploitation 2016-09-01

Operating & Service Manual, 85132E & 85132F 3.5 mm to 7 mm Test Port Return Cables
Provides operation and service information for the 85132E/F 3.5 mm to 7 mm Test Port Return Cables.

Manuel d'exploitation 2016-09-01

PDF PDF 500 KB
85130C NMD 3.5 mm to Type-N Adapter Kit
Provides information on use, description, kit contents, specifications, performance tests, replacement parts, and equipment & supplies for the 85130C Adapter Kit.

Manuel de l'utilisateur 2016-09-01

PDF PDF 494 KB
E7515A UXM Wireless Test Set Getting Started Guide
This manual documents UXM software

Manuel de l'utilisateur 2016-09-01

PDF PDF 2.48 MB
85133E/F/H NMD-2.4 mm -f- to 2.4 mm Flexible Test Port Return Cables Operating and Service Manual
Provides information on specifications, use, maintenance, and replaceable parts for the 85133E/F/H NMD-2.4 mm -f- to 2.4 mm flexible test port return Cables.

Manuel d'exploitation 2016-09-01

Transient Optical Power Measurements with the N774x-Series Multiport Power Meter - Application Note
This note describes the details for making time-dependent measurements of optical power levels, for applications like testing transients and determining switching times.

Notes d’application 2016-08-31

PDF PDF 1.45 MB
Z2090B-033 Power and Data Bus Test System Technical Overview
This system provides command and telemetry signals, BER testing, DC power I/F, data storage and standard signal interfaces including RS422/485 and IEEE 1553 for satellite panel and unit test.

Fiche signalétique 2016-08-31

PDF PDF 1.17 MB
PXI Vector Network Analyzer - Configuration Guide
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the M937xA PXIe vector network analyzers.

Guide de configuration 2016-08-31

PDF PDF 4.21 MB
Scanning Microwave Microscopy for Quantitative Imaging of Biological Samples Including Live Cells
The use of Scanning Microwave Microscopy with AFM for quantitative imaging of biological samples including live cell imaging.

Notes d’application 2016-08-30

PDF PDF 2.89 MB

Précédente 1 2 3 4 5 6 7 8 9 10 ... Page suivante