이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

상세 분류

상세분류 제거

산업/기술

분야별 검색결과

1-9 / 9

정렬방식:
Drive Down the Cost of Test Using the ENA Series Vector Network Analyzers - Application Note
Discussion of the contributions of the Keysight ENA series vector network analyzer to drive down the cost of test in production lines. Including an in depth analysis of the total cost of ownership.

어플리케이션 노트 2017-07-05

PDF PDF 2.47 MB
Automotive FMCW Radar System Design using 3D Framework for Scenario Modeling
Automotive Radar Architects can take advantage of Keysight SystemVue’s 3D simulation framework, radar reference designs, and links to MATLAB and T&M equipment to model FMCW radar system scenarios.

어플리케이션 노트 2017-03-28

The Impact of Electro-Thermal Coupling on HBT Power Amplifiers
This paper describes the use of electrothermal simulation to understand, predict, and account for cross-circuit thermal coupling in a commercial HBT power amplifier.

어플리케이션 노트 2014-10-19

Simulating Envelope Tracking with Advanced Design System Software - Application Note
This example applies envelope tracking to an example amplifier to show techniques of using Advanced Design System (ADS) for this type of design.

어플리케이션 노트 2014-08-02

PDF PDF 2.38 MB
Practical RF Amp. Design Using the Available Gain Procedure & the ADS EM/Circuit Co-Sim. Capability
This white paper features a method of designing a low noise RF amplifier for an 802.11b receiver application and contains an Avago ATF54143 PHEMT transistor.

어플리케이션 노트 2009-06-25

Design of a 4.9 to 6.0 GHz Two-stage stage stage Low Noise Amplifier for 802.11a, HiperLAN2 and HiSW
This Application Note examines the design of a compact two-stage, low noise, unconditionally stable, amplifier for 802.11a, HiperLAN2 and HiSWANa receiver applications using ATF-551M4 E-PHEMT.

어플리케이션 노트 2009-05-07

PDF PDF 493 KB
Linearization of Multi-Carrier Power Amplifier via Digital Predistortion in ADS
This Application Bulletin describes a method for using digital predistortion in Advanced Design System with the Linearization Design Guide to minimize spectral regrowth in wireless systems.

어플리케이션 노트 2009-03-19

Creating Measurement-Based Amplifier Behavioral Models
This Application Note describes a behavioral model used in circuit and system simulations to verify performance of the amplifier within a circuit or system.

어플리케이션 노트 2003-10-01

Network Analysis - Filter And Amplifier Measurement Examples (AN 1287-4)
The network analyzer is used for a variety of device and component characterization tasks in both laboratory and production environments.

어플리케이션 노트 2000-08-01