Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-8 sur 8

Tri:
Understanding RF/Microwave Solid State Switches and their Applications
This note explains FET, PIN diode and hybrid solid state switches. It discusses benefits/disadvantages of each type of switch, which specifications to consider and why, and gives application examples.

Notes d’application 2016-06-03

PDF PDF 2.56 MB
Analyzing Frequency Stability in the Frequency and Time Domains - Application Note
Describes both methods with an emphasis on practical, cost-effective solutions. For those who are new to the time-domain perspective, two proven frequency-to-time conversion methods are also presented.

Notes d’application 2014-08-11

Make High Sensitivity, Wide Dynamic Range Current Measurement - Application Note
The new N2820A Series high-sensitivity current probes from Keysight Technologies address the need for high-sensitivity current measurements with a wide dynamic range.

Notes d’application 2013-02-26

6 Hints for Enhancing Measurement Integrity in RF/Microwave Test Systems - Application Note

Notes d’application 2012-04-30

Typical GPS Receiver Verification Tests Using a GPS Signal Simulator - Application Note
This paper describes typical GPS receiver verification tests using a GPS signal simulator. The tests are used to verify functionality of embedded GPS receivers in mobile consumer products such as cell phones and other handheld receivers.

Notes d’application 2010-03-04

Using Extended Calibration Software for Wide Bandwidth Measurements (AN 1443)
This 16-page application note explains how to ensure accurate measurements with a vector signal analyzer using quick calibration methods.

Notes d’application 2008-05-22

PNA - Pulsed-RF S-Parameter Measurements Using Wideband and Narrowband Detection (AN 1408-12)

Notes d’application 2007-11-28

71910A/P Wideband Receiver Product Note
Two-page product note describes how to measure complex signals in digital communications satellite test with wideband spectrum analysis and modulation analysis tools. Containsapplications and additional information.

Notes d’application 2000-09-01

PDF PDF 281 KB