Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Technical Support

Data Acquisition Modules - DAQ

Support by Product Model Number:

1-20 of 20

Sort:
Control GPIB, USB and RS-232 instruments easily | E5810B LAN/GPIB/USB Gateway - Youtube
Connect up to 14 GPIB instruments, up to four USB instruments (via self-powered hub) and an RS-232 instrument with the new E5810B gateway. This quick start video provides a brief demonstration on the gateway, showcasing the model’s key features, the hardware at a glance, configuring the E5810B and much more.

Product Tour 2013-05-20

Introducing the Keysight E5810B LAN/GPIB/USB Gateway - Youtube
Effortlessly control a broad range of instruments simultaneously over standard LAN with the E5810B LAN/GPIB/USB gateway. This video provides a short introduction of the E5810B’s capabilities.

Product Tour 2013-05-20

Troubleshooting tips on the E5810B LAN/GPIB/USB Gateway - Youtube
Learn some quick troubleshooting tips on the E5810B LAN/GPIB/USB gateway, a one-box connectivity solution with added USB capability. This instrument control product allows remote access and control of GPIB, USB and RS-232 instruments over LAN connection.

How-To Video 2013-05-20

GPIB, USB, RS-232 Connectivity over LAN | Troubleshooting with E5810B LAN/GPIB/USB Gateway - Youtube
Learn basic troubleshooting tips on some of the connectivity issues you might face with the E5810B LAN/GPIB/USB gateway, which include LAN connectivity issues, web access issues, how to retrieve a forgotten password, problems with communicating with connected instruments and much more. This instrument control product provides connectivity to GPIB, USB and RS-232 instruments and comes with a built-in LCD display for quick and easy setup and configuration.

How-To Video 2013-04-02

Data Logger Pro Advance Features Including: Multiple Scans, Sequencing and Scripting on YouTube

Demo 2013-01-29

34972A Data Acquisition using a Wireless Router and Mobile App
Remote data acquisition using a 300Mbps Wireless N Travel Router with a free 34972A DAQ application for your iPhone or iPad.

Demo 2011-10-05

WMF WMF 15.55 MB
Data Logging via USB with 34972A Data Acquisition System
See three different methods to log data using USB and the 34972A.

Demo 2011-10-05

QT QT 71.52 KB
Capture an IV Curve of a Solar Panel - Solar Module Test
The 34972A is used to log panel temperature while a N6784A SMU is used to characterize the IV curves.

Demo 2011-10-05

WMF WMF 19.81 MB
Remote Data Acquisition Using a Cellular Router
The 34972A can easily be connected to a cellular router and make measurements remotely anywhere that has cellular access.

Demo 2011-10-05

WMF WMF 107.83 MB
Making Humidity Measurements Using 34972A and Data Logging
It is easy to make humidity measurements using the 34972A with an electronic hygrometer to log data.

Demo 2011-10-05

WMF WMF 30.72 MB
34972A LXI Data Acquisition Unit - Demos
See our 34972A demo videos for easily connecting, configuring and acquiring data from anywhere.

Demo 2010-02-01

Characterizing an OEM Power Supply Using a 34970A/34972A
This 3 minute video demonstrates using a 34970A/34972A Data Acquisition Unit to measure several voltages and temperatures over time to determine if the level of heat generated by the supply under a full load is within acceptable limits.

Demo 2010-02-01

Using the L4491A RF Switch Platform to Build a Custom Switch Solution in Half the Time
uW routing and signal management using the Keysight 34945A, L4445A & L449xA instruments.

Demo 2008-02-25

10-Tips Series: Get More From Your Switch/Measure Unit - Right From Your Computer Screen
Keysight Switch/Measure experts are introducing a new series of 10 short video clips that can help you improve productivity and increase results for your data acquisition or functional test applications.

Demo 2008-02-20

BenchLink Data Logger Pro Software
BenchLink Data Logger Pro Software for both the 34970A and 34980A.

Demo 2007-11-14

USB Data Acquisition (DAQ) Demos
Explore the new USB DAQ flash demos.

Demo 2007-11-14

PDF PDF 56 KB
BenchLink Data Logger for 34980A Video
This video demonstrates the key features of the BenchLink software and shows how quick and easy it is to setup and conduct a data logging experiment.

Demo 2006-09-07

Optimizing Throughput of Data Acquisition and Test Systems
Learn to speed up your test programs.

Demo 2005-08-31

82357A / 82357B Multimedia Demonstration

Demo 2004-10-22

WMF WMF 9.01 MB
34980A Flash Demo
This Keysight 34980A Multifunction Switch/Measure product Flash demo is designed to offer a product features and benefits overview as well as interactive web interface.

Demo 2004-09-20