您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 195

排序:
Signal Optimizer Software
Signal Optimizer is a unified software platform for calibration, signal creation and analysis. It integrates measurement science and system calibration into an all-in-one task-based interface to validate wideband designs.

技術總覽 2016-12-19

PDF PDF 3.09 MB
IO Libraries Suite Unsupported Interface Support Matrix - Technical Overview
The support matrix for unsupported I/O hardware interfaces, Operating Systems, and Keysight IO Libraries revisions...

技術總覽 2016-10-26

IO Libraries Minimum System Requirements - Technical Overview
Computer hardware and operating system minimum requirements for using Keysight IO Libraries Suite.

技術總覽 2016-10-26

KS8400A Test Automation Platform 2017 Developer’s System Software - Technical Overview
The Keysight KS8400A Test Automation Platform (TAP) Developer’s System provides powerful, flexible and extensible test sequence and test plan creation with additional capabilities that optimize your test software development and overall performance.

技術總覽 2016-10-26

PDF PDF 1.09 MB
IO Libraries Suite Interface Support Matrix - Technical Overview
The support matrix for I/O hardware interface, Operating System, and Keysight IO Libraries revision...

技術總覽 2016-10-26

USB2.0 Cable-Connector Assembly Compliance Test - Test Solution Overview Using the ENA Option TDR
This describes how to make measurements of USB 2.0 cable & connector assemblies Compliance Tests by using the Keysight E5071C ENA Option TDR.

技術總覽 2016-10-18

PDF PDF 1.82 MB
N7617B Signal Studio for WLAN 802.11a/b/g/j/p/n/ac/ah/ax - Technical Overview
This document provides a technical overview of Signal Studio's performance optimized reference signals for WLAN 802.11a/b/g/n/ac/ah

技術總覽 2016-08-26

N7608B Signal Studio for Custom Modulation - Technical Overview
N7608B Signal Studio for custom modulation enables quick and easy signal generation for component, transmitter, and receiver test of emerging standards and 5G applications.

技術總覽 2016-08-24

FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Technical Overview
Now there’s a rugged, dependable handheld designed to deliver precise, lab-grade measurements up to 50 GHz. Learn more about the FieldFox microwave analyzers.

技術總覽 2016-08-17

N9077A & W9077A WLAN 802.11a/b/g/j/p/n/ac/af/ah X-Series Measurement Application- Technical Overview
An overview of the WLAN 802.11a/b/g/j/p/n/ac/af/ah (N/W9077A) X-Series measurement applications.

技術總覽 2016-08-14

N9081A & W9081A Bluetooth®, X-Series Measurement Application - Technical Overview
An overview of the Bluetooth (N/W9081A) X-Series measurement applications.

技術總覽 2016-08-14

N7614B Signal Studio for Power Amplifier Test - Technical Overview
The N7614B Signal Studio software for power amplifier test supports envelope tracking technology, which can be applied on its own or combined with digital pre-distortion.

技術總覽 2016-08-12

Keysight EEsof EDA SystemVue
SystemVue is an EDA environment for electronic system-level (ESL) design that allows system architects and algorithm developers to innovate the physical layer (PHY) of communications systems.

技術總覽 2016-08-05

BenchVue 軟體(BV0000A)- 技術總覽
適用於 PC 的 Keysight BenchVue 軟體提供直覺的多儀器量測結果顯示,無需程式設計即可進行資料擷取,以協助您加快測試速度。

技術總覽 2016-06-17

N7606B Signal Studio for Bluetooth - Technical Overview
Signal Studio's performance-optimized reference signals for Bluetooth are validated by Keysight to enhance the characterization and verification of your devices.

技術總覽 2016-05-28

PDF PDF 2.16 MB
Command Expert 1.6 System Requirements
To use Command Expert 1.6, you must have the following System Requirements...

技術總覽 2016-05-25

E6966B IMS-SIP Network Emulator - Technical Overview
The E6966B IMS-SIP network emulator allows you to efficiently test the performance and functionality of cellular user equipment in an all-IP IMS-SIP environment.

技術總覽 2016-04-19

USB Type-C CabCon Assembly ComplianceTest: Test Solution Overview Using the E5071C-TDR & M937xA PXIe
This describes how to make measurements of USB Type-C Cable & Connector Assemblies Compliance Tests by using the Keysight E5071C ENA Option TDR & M937xA PXIe VNA.

技術總覽 2016-04-19

PDF PDF 6.51 MB
N9923A FieldFox Handheld RF Vector Network Analyzer 4/6 GHz - Technical Overview
Keysight’s FieldFox RF VNA is the world’s most accurate handheld network analyzer. Learn how its built-in QuickCal capability enables field calibration without a cal kit and find out how you can make network analysis measurements in the field easier, convenient, and more reliable.

技術總覽 2016-03-28

Benefit from Dramatic Improvements with a Transition from the 4155/4156 Analyzer Series
This technical overview introduces benefits of a transition from the 4155/4156 analyzer series to the most up to date analyzers.

技術總覽 2016-03-08

PDF PDF 4.48 MB
N7610B Signal Studio for Short Range Communications - Technical Overview
The N7610B Signal Studio software for short range communications consists of short-range wireless technologies currently used in the Internet of Things (IoT) and Machine-to-Machine (M2M) markets.

技術總覽 2016-03-04

N7624B/N7625B Signal Studio for LTE/LTE-Advanced FDD/TDD - Technical Overview
Create Keysight validated and performance optimized 3GPP LTE/LTE-Advanced FDD and TDD compliant reference signals and reduce the time you spend on signal simulation.

技術總覽 2016-02-27

N9067C Pulse Analysis X-Series Measurement App, Multi-Touch - Technical Overview
Technical overview of the pulse analysis X-series measurement application (N9067C) for multi-touch X-Series signal analyzers.

技術總覽 2016-02-19

PDF PDF 1.57 MB
N7660B Signal Studio for Multi-emitter Scenario Generation (MESG) - Technical Overview
N7660B Signal Studio for multi-emitter scenario generation (MESG) provides Keysight-validated, performance-optimized signals that can be downloaded directly to one or more UXG agile signal generators.

技術總覽 2016-02-10

PDF PDF 1.84 MB
W-CDMA/HSPA+ X-Series Measurement App, Multi-Touch - Technical Overview
Technical overview of the W-CDMA/HSPA+ X-series measurement application (N9073C) for multi-touch X-Series signal analyzers.

技術總覽 2016-01-27

PDF PDF 2.05 MB

1 2 3 4 5 6 7 8 下一頁