Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Technical Support

Electronic Measurement

Support by Product Model Number:

1-11 of 11

Sort:
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Data Sheet 2017-04-29

Unlocking Cellular Measurement Insights - Solution Brochure
This brochure covers the intricacies of evolving cellular standards to provide our customers with valuable insights into their innovations from design and development into manufacturing.

Brochure 2016-06-22

PDF PDF 7.93 MB
M9072A cdma2000/cdmaOne X-Series Measurement Application for PXIe Vector Signal Anlayzer
This document provides technical and other information related to the cdma2000/cdmaOne X-Series measurement application for modular instruments.

Technical Overview 2014-04-07

PDF PDF 4.09 MB
Accelerate PXI VSA Measurements with X-Series Measurement Applications for Modular Instrument
This brochure describes the modular X-Series measurement applications which increase the efficiency and capability of the PXI VSA for specific communications standards

Brochure 2014-03-06

PDF PDF 1.31 MB
Designing and Testing cdma2000 Base Stations (AN 1357) - Application Note
This Application Note describes base station design and measurement issues at the physical...

Application Note 2003-02-25

Designing and Testing cdma2000 Mobile Stations - Application Note 1358
One of the proposals for the IMT-2000 requirements for a 3G global wireless communications system is cdma2000. This application note describes mobile station design and measurement issues at the physical layer (layer 1) that may be different between cdma2000 and cdmaOne.

Application Note 2003-01-13

Multi-Coded Waveform Quality and Code Domain Measurements for cdma2000
Waveform quality is the basic measure of the performance of a CDMA system transmitter. The success of a CDMA system lies in its efficient use of power, and the waveform quality measurement gives the percent of power that correlates to the ideal code.

Application Note 2001-02-14

HPSK Spreading for 3G (AN 1335)
The objective of this Application Note is to provide an overview of Hybrid Phase Shift Keying (HPSK) and explain how to start making modulation quality measurements on the reverse link (uplink) of 3G spread-spectrum systems.

Application Note 2000-11-01

Understanding CDMA Measurements for Base Stations and Their Components (AN 1311)
This Application Note presents the fundamental measurement principles for the RF parametric tests performed on Code Division Multiple Access (CDMA) base stations and their components.

Application Note 2000-06-01

Performing cdma2000 Measurements Today (AN 1325)
cdma2000 is the 3GPP2 standard for 3G technology derived from cdmaOne. Although the standard has not yet been defined, R&D component and system engineers need to test their cdma 2000 designs today. This Application Note is a guide to cdma2000 testing based on established cdmaOne measurements...

Application Note 2000-05-22

ESG Option 201 Real-time IS-2000 Measurements
This Product Note discusses features, setup, and applications for the Keysight ESG Option 201 Real-time cdma2000 personality. It is intended to provide R&D designers working on DSPs, ASICs, and other firmware components of IS-95 and IS-2000 mobile phones with techniques for testing and...

Application Note 2000-04-03