이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-25 / 148

정렬방식:
T4010S Conformance Test System - Technical Overview
The T4010S LTE RF test systems are automated solutions for conformance test and design verification of LTE UE. This document covers key benefits, features, technical specifications and ordering info.

기술 개요 2017-01-03

RF PA/FEM Characterization & Test, Reference Solution - Configuration Guide
This configuration guide provides the hardware, software and services options for the RF PA/FEM characterization & test, Reference Solution.

구성 가이드 2016-08-31

PDF PDF 2.54 MB
RF PA/FEM Characterization & Test, Reference Solution - Solution Brochure
This brochure describes the hardware, software and services components of the RF PA/FEM characterization & test, Reference Solution

브로셔 2016-08-01

PDF PDF 3.70 MB
Unlocking Cellular Measurement Insights - Solution Brochure
This brochure covers the intricacies of evolving cellular standards to provide our customers with valuable insights into their innovations from design and development into manufacturing.

브로셔 2016-06-22

PDF PDF 7.93 MB
E7515A UXM Wireless Test Set - Brochure
The UXM is a highly-integrated signaling test set for functional and RF design validation in the 4G era and beyond, so you can assess design readiness with greater confidence and make a clear call.

브로셔 2016-04-26

PDF PDF 11.37 MB
E7515A UXM Wireless Test Set - Brochure
The UXM is a highly integrated signaling test set created for functional & RF design validation in the 4G era & beyond. It delivers LTE-A cat 6 now & will handle increasingly complex cases later.

브로셔 2016-04-22

PDF PDF 1.53 MB
Increase Power Amplifier Test Throughput with the Keysight PXIe Vector Signal Analyzer and Generator
This application note overview provides an overview of the challenges and recommended solutions to increase the speed of power amplifier test.

어플리케이션 노트 2015-09-27

Testing Voice Over LTE (VoLTE) Phones - Application Note
This application note explains a solution for testing voice over LTE (VoLTE) phones that is well-suited for LTE mobile phone developers, test engineers, and test lab personnel.

어플리케이션 노트 2015-09-14

PDF PDF 4.46 MB
Correlating Microwave Measurements between Handheld and Benchtop Analyzers - Application Note
This application note discusses the powerful capabilities of modern-day handheld analyzers and includes measurement comparisons between FieldFox handheld analyzers and several benchtop instruments.

어플리케이션 노트 2015-08-27

LTE/LTE-A Multi-Channel, Reference Solution - Solution Brochure
This document provides a technical overview of test challenges and a convenient PXI-based multi-channel solution to test LTE multi-channel designs.

브로셔 2015-08-04

PDF PDF 2.88 MB
M9381A PXIe Vector Signal Generator - Data Sheet
The Keysight M9381A is the modular signal generator that provides Keysight quality and performance in the PXI form factor. It accelerates throughput by delivering new levels of speed in signal generation—the fastest RF tuning, Keysight proprietary innovative baseband tuning, versatile list mode, and more. Add the M9381A to your system—and break the speed barrier.

데이터시트 2015-07-10

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

데이터시트 2015-07-10

Techniques for Precise Measurement Calibrations in the Field - Application Note
This application note discusses recent advances in VNA calibration and compares measurements made on a FieldFox analyzer using different calibration types for a variety of RF and microwave devices.

어플리케이션 노트 2015-05-22

Keysight Expands UXM Wireless Test Set LTE-A Capabilities with 4CC, 256 QAM, LTE-U, Cat 0 Support
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

보도자료 2015-05-21

Techniques for Precise Cable and Antenna Measurements in the Field - Application Note
This app note introduces measurement and calibration techniques for cable and antenna testing using FieldFox handheld analyzers.

어플리케이션 노트 2015-05-15

Keysight Demonstrates LTE-Advanced Category 11 IP Data Throughput with UXM Wireless Test Set
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

보도자료 2015-05-06

N9080A/W9080A LTE FDD & N9082A/W9082A LTE TDD X-Series Application - Technical Overview
An overview of the LTE FDD/TDD (N/W9080A & N/W9082A) X-Series measurement applications.

기술 개요 2015-04-04

M9381A PXIe Vector Signal Generator & M9391A PXIe Vector Signal Analyzer - Configuration Guide
This document provides information for configuring solutions for RF test based on the M9391A PXIe VSA and M9381A PXIe VSG.

구성 가이드 2015-03-31

PDF PDF 5.25 MB
Techniques for Precise Interference Measurements in the Field - Application Note
This app note discusses the different types of interference in current and new systems and methods to measure a variety of interference types using spectrum analyzers such the FieldFox Series.

어플리케이션 노트 2015-03-30

M9381A PXIe Vector Signal Generator - Product Fact Sheet
The M9381A PXIe vector signal generator is a compact modular solution that provides frequency coverage from 1 MHz to 3.0 GHz or 6.0 GHz. The M9381A accelerates test throughput with the industry's fastest frequency and amplitude switching speed.

브로셔 2015-02-17

PDF PDF 647 KB
M9391A PXIe Vector Signal Analyzer - Product Fact Sheet
This document provides an overview of the technical and other benefits related to the M9391A PXIe Vector Signal Analyzer

브로셔 2015-02-17

PDF PDF 731 KB
Keysight to Demonstrate New UXM Wireless Test Set Features at Mobile World Congress
The E7515A UXM wireless test set is the industry’s leading UE test platform ready for 3CC/4CC, 256 QAM, UE categories 11-14. Visit us at Hall 2, Booth 212.

보도자료 2015-02-12

Keysight Extends UXM Wireless Test Set LTE-A Carrier Aggregation Support with 3CC, TDD, Uplink
The E7515A UXM wireless test set adds features to address the rapidly evolving 3GPP LTE-Advanced carrier aggregation advancements.

보도자료 2015-01-21

Keysight Demonstrates LTE-A 450 Mbps End-to-End IP Data Throughput with UXM
The E7515A UXM wireless test set provides verification of three component carrier (3CC) end-to-end IP data throughput.

보도자료 2014-11-18

Speed Time to Market with Consistent Measurements from R&D Through Manufacturing - Application Note
This white paper describes the benefits of having a choice of bench top or modular instruments that are supported by common software applications.

어플리케이션 노트 2014-11-17

1 2 3 4 5 6 다음