Here’s the page we think you wanted. See search results instead:


Sprechen Sie mit einem Experten

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

Alle detailierte Suchkriterien entfernen

By Industry/Technology

By Type of Content

1-8 of 8

What is ADS able to simulate concerning PLLs? (login required)
This page covers simulating phase-locked loops using Advanced Design System (ADS).

Application Note 2011-03-15

Boosting PLL Design Efficiency From free-running VCO characterizations to closed-loop PLL evaluation
This application note describes introduces practical solutions for VCO/PLL performance evaluation and gives actual examples of parameter measurements using the E5052B.

Application Note 2008-11-21

Characterizing phase-locked-loop signal transition behaviors of Microphonic/Phase-hit
This paper discusses how Keysight's Signal Source Analyzer helps you to identify unwanted phase-locked-loop transition "phase-hits", and achieve easy, comprehensive and accurate phase-locked-loop characterization in both linear and nonlinear regions.

Application Note 2008-10-02

Design and Measurement of a 400 MHz Frequency Synthesizer: Accuracy Proof
This Application Note explains the 400 MHz PLL design with examples and hence giving the engineer a powerful effective tool for designing real PLLs.

Application Note 2001-11-01

Optimizing VCO/PLL evaluations and PLL synthesizer designs AN 1330-1
This application note clarifies the role and performance requirements of the synthesized oscillator used in wireless communication equipment, and introduces our test solution for VCO/PLL evaluation.

Application Note 2000-09-01

Simplified Analysis of Phase-Locked Loop Capture and Tracking Range (AN 1200-7)
The Keysight 53310A's ability to measure and display a signal's continuous frequency over time makes dynamic frequency analysis of PLLs easy. A direct measure of the PLL's capture and tracking range is obtained by monitoring the output frequency while the PLL is forced to go in and out of lock. A...

Application Note 2000-08-01

Analyzing Phase-Locked Loop Capture and Tracking Range (AN 358-13)
This Application Note is for information only. Keysight no longer sells or supports these products.

Application Note 1990-10-01

Analyzing Phase-Locked Loop Transients in the Modulation Domain (AN 358-7)
This Application Note is for information only. Keysight no longer sells or supports these products.

Application Note 1989-10-01