이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-25 / 716

정렬방식:
U4154A AXIe-based Logic Analyzer Module - Data Sheet
The U4154A AXIe-based logic analyzer system combines reliable data capture with powerful analysis and validation tools to help you validate and debug high speed digital designs operating up to 4 Gb/s.

데이터시트 2017-02-24

U4154B Logic Analyzer Module 4 Gb/s State Mode - Data Sheet
The Keysight U4154B 4 Gb/s state mode logic analyzer system enables you to quickly and confidently validate and debug high speed digital designs operating at speeds up to 4 Gb/s.

데이터시트 2017-02-23

PDF PDF 4.71 MB
B4621B Bus Decoder for DDR2, DDR3, or DDR4 Debug and Validation - Data Sheet
The B4621B protocol-decode software translates acquired signals into easily understood bus transactions showing associated data bursts for double- edge data-rate captures up to 2.5 Gb/s.

데이터시트 2017-02-21

PDF PDF 1.10 MB
16962A Logic Analyzer Module 2 GHz State, 2/4/8 GHz Timing - Data Sheet
The Keysight 16962A logic analyzer module delivers the performance required for the latest high-speed standards like DDR3 with state speeds up to 2GHz and timing up to 8 GHz.

데이터시트 2017-02-20

Oscilloscope Probes and Accessories - Selection Guide
To get the most out of your oscilloscope, you need the right probes and accessories for your applications. Keysight offers a wide selection of high-quality probes and accessories for your scope.

선택 가이드 2017-01-03

M9502A and M9505A 2 and 5-Slot AXIe Chassis - Data Sheet
The Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis data sheet provides preliminary specifications and product ordering information.

데이터시트 2016-12-19

W3301A LPDDR3 178-ball Rigid BGA Interposer - Data Sheet
The W3301A LPDDR3 BGA interposer enables probing of embedded memory LPDDR3 178-ball DRAM from the ball grid array with Keysight U4164A logic analyzers.

데이터시트 2016-11-29

PDF PDF 1.97 MB
Pro Series Soft Touch Connectorless Probes User's Guide
This user's guide tells you how to design your target system to accept the probe, and how to use the probe.

사용자 매뉴얼 2016-11-18

PDF PDF 1.13 MB
W3301A LPDDR3 BGA Interposers Installation Guide
This guide provides information on how to set up and use the W3301A LPDDR3 BGA Interposer, E5406A/B Pro Series Soft Touch connectorless single-ended probes, and U4201A 90-pin cable connectors in a LPDDR3 probing setup.

설치 매뉴얼 2016-11-15

PDF PDF 1.64 MB
16860 Series Portable Logic Analyzer Service Guide
This book is the service guide for the 16860 series logic analyzers. It provides information related to troubleshooting, calibrating, performance testing, and returning/replacing a 16860 series logic analyzer.

서비스 매뉴얼 2016-11-11

PDF PDF 2.63 MB
Logic and Protocol Analyzer Online Help - PDF Version (Version 06.30)
These are PDF versions of the Windows HTML Help files that come with the Keysight Logic and Protocol Analyzer application software.

도움말 파일 2016-09-06

ZIP ZIP 66.26 MB
Logic and Protocol Analyzer Online Help Files (Version 06.30)
These are the online help files that come with the Keysight Logic and Protocol Analyzer application software.

도움말 파일 2016-09-06

ZIP ZIP 137.40 MB
16860A Series Portable Logic Analyzers - Data Sheet
Keysight's 16860 Series logic analyzers deliver leading specifications in their class, offering 2.5 GHz timing capture with deep memory and 1400 MSa/s trigger sequencer.

데이터시트 2016-09-01

16860 Series Portable Logic Analyzers Installation/Quick Start Guide
This guide describes how to set up, use, and update your 16860 series logic analyzer.

설치 매뉴얼 2016-08-30

PDF PDF 1.17 MB
AXIe based Logic Analysis and Protocol Test Modules Installation Guide
This guide provides detailed information for setting up the Keysight AXIe based logic analysis and protocol test modules in the Keysight AXIe chassis. The guide also provides instructions on how to establish connectivity among the components of a typical setup.

설치 매뉴얼 2016-08-30

PDF PDF 3.28 MB
Logic and Protocol Analyzer User Guide
This guide provides information on how to set up, configure, and use the Keysight Logic Analyzers to capture and analyze data. It provides detailed information on how to use the Keysight Logic and Protocol Analyzer software.

사용자 매뉴얼 2016-08-29

PDF PDF 14.48 MB
E5867A Removable Hard Drive SSD for 16860-Series Logic Analyzers Installation Guide
This guide describes how to install, use, and safely handle the E5867A removable hard drive.

설치 매뉴얼 2016-08-21

PDF PDF 597 KB
B4661A Memory Analysis Window User Guide
This guide describes how to use the Memory Analysis window in the Logic and Protocol Analyzer GUI to perform post processing on the captured memory data.

사용자 매뉴얼 2016-08-08

PDF PDF 3.19 MB
Real-Time Compliance Tool User Guide
This guide describes how to configure and use the Real-Time Compliance tool that evaluates DDR/LPDDR data in real-time to detect and report violations to compliance limits specified in DDR/LPDDR specifications.

사용자 매뉴얼 2016-08-04

PDF PDF 2.17 MB
B4661A DDR/LPDDR Post Process Compliance Tool User Guide
This guide describes how to use the DDR/LPDDR Post Process Compliance tool to evaluate the captured DDR/LPDDR data against a set of user-defined limits.

사용자 매뉴얼 2016-08-04

PDF PDF 2.73 MB
B4661A DDR Bus Decoder User Guide
This guide describes how to use the B4661A DDR Bus Decoder software to view transactions, commands, and data from a DDR2, DDR3, or DDR4 memory bus.

사용자 매뉴얼 2016-08-04

PDF PDF 1.16 MB
W2637A and W2638A LPDDR BGA Probes / W2639A Oscilloscope Adapter Board User's Guide
This manual details the user information for the W2637A / W2638A LPDDR BGA probes as well as the W2639A Oscilloscope Adapter Board.

사용자 매뉴얼 2016-08-01

PDF PDF 1.23 MB
Keysight W2630 Series DDR2 DRAM BGA Probes Installation Guide
Instructions for connecting and using the DDR BGA probes.

설치 매뉴얼 2016-08-01

Infiniium 90000 X-Series Oscilloscopes - Data Sheet
Keysight Infiniium 90000 X-Series oscilloscopes are engineered for 33 GHz true analog bandwidth that delivers the industry's highest real-time oscilloscope measurement accuracy.

데이터시트 2016-05-19

키사이트테크놀로지스 소프트웨어 - 브로셔
키사이트 소프트웨어는 다운로드할 수 있는 전문 기술입니다. 최초 시뮬레이션에서부터 최초 고객 배송에 이르기 까지, 키사이트는 데이터와 정보를 실행 가능한 통찰력으로 가속화하는 데 필요한 도구를 제공하고 있습니다.

브로셔 2016-05-02

PDF PDF 7.39 MB

1 2 3 4 5 6 7 8 9 10 ... 다음