Discuter avec un expert

FieldFox Handheld Analyzers Education Series

Carrying Microwave Precision Into the Field

This series of application-focused webcasts will teach you how to make precise RF and microwave measurements with the new FieldFox family of microwave analyzers. Test results are comparable to that of benchtop equipment in lab as well as field installation and maintenance environments.

LIVE WEBCAST

Precision Validation, Maintenance and Repair of Satellite Earth Stations
September 18, 2014; 10am PT/1pm ET 

ON-DEMAND WEBCASTS

Techniques for Precise Cable and Antenna Measurements in the Field
Original broadcast April 23, 2014

Precision Validation of Radar System Performance in the Field 
Original broadcast January 14, 2014

Correlating Microwave Measurements between Handheld and Benchtop Analyzers 
Original broadcast July 24, 2013

Techniques for Precise Power Measurements in the Field 
Original broadcast March 27, 2013

Techniques for Precise Time Domain Measurements in the Field 
Original broadcast January 23, 2013

Calibration and Alignment Techniques for Precise Field Measurements 
Original broadcast November 28, 2012

Techniques for Precise Interference Measurements in the Field 
Original broadcast September 26, 2012

Matériel pour la formation/l'événement

Techniques for Precise Interference Measurements in the Field Webcast Slides 
Slides from part 1 of the FieldFox Handheld Analyzers Education Series presented on September 26, 2012

Présentation de séminaire 2012-09-26

PDF PDF 1.12 MB
Calibration and Alignment Techniques for Precise Field Measurements Webcast Slides 
Slides from the November 28, 2012 webcast

Présentation de séminaire 2012-11-28

PDF PDF 812 KB
Techniques for Precise Time Domain Measurements in the Field Webcast Slides 
Slides from the January 23, 2013 webcast

Présentation de séminaire 2013-01-23

PDF PDF 826 KB
Techniques for Precise Power Measurements in the Field Webcast Slides 
Slides from the March 27, 2013 webcast

Présentation de séminaire 2013-03-27

PDF PDF 1.86 MB
Correlating Microwave Measurements between Handheld and Benchtop Analyzers Webcast Slides 
Slides from the July 24, 2013 webcast

Présentation de séminaire 2013-07-24

PDF PDF 1.53 MB
Correlating Microwave Measurements between Handheld and Benchtop Analyzers Webcast Q&A 
Q&A from the July 24, 2013 webcast

Présentation de séminaire 2013-07-24

PDF PDF 103 KB