Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Discuter avec un expert

Introduction to 802.11ac WLAN Technology and Testing Webcast

Webcast - enregistré | Où et quand

Why this webcast is imporant:
The growing popularity of high-definition video and desire for fast streaming and file transfers is driving the need for higher data throughput for WLAN. This Webcast provides an introduction to the new IEEE 802.11ac standard that is under development to address the need for “very high throughput.” Some of the design and test challenges that R&D and test engineers may face as they implement the new features in this standard will also be discussed, and some measurement solutions will be presented.

Who should attend:
Engineers working on WLAN components and devices for next generation 802.11ac
 

Où et quand

Price Date(s) Lieu Pour de plus amples renseignements
Free 10:00
Pacific
At Your PC Enroll to view the Jan 19, 2012 recording 

Les prix montrés sont les prix courants et peuvent être modifiés sans préavis.

Matériel pour la formation/l'événement

Introduction to 802.11ac WLAN Technology and Testing Slides 
Jan 19, 2012 Webcast Slides

Présentation de séminaire 2012-01-19

PDF PDF 1.87 MB