Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

Eventos en España

Bienvenido a la página de eventos organizados por Keysight en España.

 

Keysight Technologies participa en numerosas ferias y conferencias, pero también organiza seminarios técnicos gratuitos sobre diversos temas de Medida y Prueba. Esta lista de eventos será actualizada regularmente.

 

Events
Name Description Date Location Information
HOTSPOTS - Power Conversion Measurement Insights
 

The need to reduce Energy Consumption as well as CO2 emissions is driving the growth of power electronics and power converters. Two of the main power electronics design drivers are increased power conversion efficiency and consumption analysis. Keysight has new and innovative solutions that address each stage of the power converter design cycle with test instruments in:

  1. Power device and component evaluation
  2. Design software simulation
  3. Hardware design and debugging
  4. Design validation and certification

10-May-17
 

11-May-17

18-May-17

19-May-17

30-May-17

31-May-17

01-Jun-17
 

06-Jun-17

Mondragon (Gipuzkoa)

Bilbao

Sevilla

Granada

Madrid

Barcelona

Bellaterra (Barcelona)

Gijón
 

Click here