Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

H7215A/B-245 ENA Series Network Analyzer Operation

2   Días | Formación en el aula | Where & When | Advantages of Keysight Training

Audience: RF & Microwave and Signal Integrity Engineers and Technicians who need to operate an ENA.

Keysight Technologies provides a one-day user's course on the operation of the ENA series of network analyzers. To lay a foundation, the course begins with transmission line and S-parameter theory. Next is instruction on how to operate the ENA's Windows® 2000 interface along with its front panel and optional touch screen for trace and channel set-up. Additional topics are the ENA's internal architecture, calibration techniques, and Fixture Simulator software functions. These functions include balanced-to-unbalanced conversion, network de-embedding, impedance conversion, and matching.

What you will Learn

  • Operate the ENA using the Windows® 2000 interface
  • Use the front panel and touch screen
  • See how the internal architecture applies to the ENA's operation
  • Make balanced and multiport measurements
  • Use the Fixture Simulator
  • Calibrate the ENA

Prerequisites

  • An understanding of RF Fundamentals

Outline

  • Introduction
  • Product Operation Fundamentals
  • Internal Architecture
  • Calibration
  • Fixture Simulator
  • For complete course details, click on the Education Datasheet below

Where & When

Price Location Phone Fax For more information
call for price Call to Schedule +34 91 631 3300 +34 91 631 3301 How to Enroll

Prices shown are list prices and are subject to change without notice. Terms & Conditions