Here’s the page we think you wanted. See search results instead:


Hable con un experto

IEEE 802.11ad PHY Layer Testing

1   Hour | Webcast - grabado | Where & When

Why this webcast is imporant:
We start with a brief tutorial introduction to the IEEE 802.11ad PHY layer then we review a variety of modulation analysis measurements and consider what each can tell us about the device under test

Who should attend:
Anyone currently developing or considering an implementation of the IEEE 802.11ad or WiGig 1.1 PHY. Anyone seeking to debug or verify an IEEE 802.11ad or WiGig 1.1 PHY implementation. Anyone wishing to exercise RF components or subsystems that are designed to process IEEE 802.11ad or WiGig 1.1 PHY compliant signals.

Where & When

Price Location For more information
Free At Your PC Enroll to view the Mar 8, 2012 recording 

Prices shown are list prices and are subject to change without notice.

Training & Event Materials

IEEE 802.11ad PHY Layer Testing Webcast Slides 
Mar 8, 2012 Webcast Slides

Seminar Materials 2012-03-08