키사이트테크놀로지스는 뉴욕증권거래소(NYSE)에서 거래가 가능한 독립된 회사입니다. | 자세한 내용 보기

 

전문가 상담

Introduction to 802.11ac WLAN Technology and Testing Webcast

웹캐스트 - recorded | 시간 및 장소

Why this webcast is imporant:
The growing popularity of high-definition video and desire for fast streaming and file transfers is driving the need for higher data throughput for WLAN. This Webcast provides an introduction to the new IEEE 802.11ac standard that is under development to address the need for “very high throughput.” Some of the design and test challenges that R&D and test engineers may face as they implement the new features in this standard will also be discussed, and some measurement solutions will be presented.

Who should attend:
Engineers working on WLAN components and devices for next generation 802.11ac
 

시간 및 장소

강의료 날짜 위치 자세한 정보
무료 10:00
Pacific
At Your PC Enroll to view the Jan 19, 2012 recording 

가격은 정가이며 예고없이 변경될 수 있습니다.

교육 및 이벤트 자료

Introduction to 802.11ac WLAN Technology and Testing Slides 
Jan 19, 2012 Webcast Slides

세미나 프리젠테이션 2012-01-19

PDF PDF 1.87 MB