您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Introduction to 802.11ac WLAN Technology and Testing Webcast

網路廣播 -- 存檔 | 地點與時間

Why this webcast is imporant:
The growing popularity of high-definition video and desire for fast streaming and file transfers is driving the need for higher data throughput for WLAN. This Webcast provides an introduction to the new IEEE 802.11ac standard that is under development to address the need for “very high throughput.” Some of the design and test challenges that R&D and test engineers may face as they implement the new features in this standard will also be discussed, and some measurement solutions will be presented.

Who should attend:
Engineers working on WLAN components and devices for next generation 802.11ac
 

地點與時間

費用 日期 地點 詳細資訊
免費 10:00
Pacific
At Your PC Enroll to view the Jan 19, 2012 recording 

上表所列為參考訂價,如有任何變更,恕不另行通知。