Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Join Keysight Technologies at the GSMA Mobile World Congress, 22-25 February 2016, in Barcelona!


 

Visit us at booth 1E10 in Hall 1 where we will be showcasing the industry's most advanced mobile communications design and test solutions that combine hardware, software and measurement expertise.

The development of mobile communication depends on advanced toolsets that let designers easily explore new signals, scenarios and topologies. From 5G, to Internet of Things (IoT), to automotive and energy, Keysight’s solutions are ready to enable deeper insights as development evolves with the various standards. In design and test, Keysight is enabling industry leaders to innovate across new and existing technologies as they transform ideas into reality.


The race is on and Keysight will help you take the lead in 5G — from evolution to revolution to reality.
 

Come and explore our comprehensive set of 5G electronic design and test tools.
 

5G Reference Test Solutions - Click here for more information.

  1. Real Time Beamforming Measurement with M9703A Digitizer, M8195A AWG, SystemVue W1462 FPGA Architect and W1906 5G Library
  2. Multi-channel mmW OTA testing with S-Series Oscilloscope and M1971E Waveguide Mixers using remote heads with standard baseband equipment mmWave channel behavior in presence of blockage, scatters, different polarization of the horn antennas etc.
  3. 5G Channel Model – A demonstration of the METIS Channel Model A channel model for 5G communications scenarios for 5G include Amazingly Fast, Great Service in a Crowd, Ubiquitous Communication, Real time and reliable communications implying the need for better understanding of the radio channel conditions that is accurate but not over simplified especially at very high frequencies.
  4. mmWave Design Validation & Manufacturing Solution the world’s first integrated mmWave solution built on a fully calibrated vector transceiver covering 2GHz bandwidth in the 60GHz bands.
     

Wireless Innovations - Click here for more information.

  1. 1Gbps end to end IP data testing with the E7515A UXM Test Set, with higher order MIMO and Carrier Aggregation, the leading edge of high speed downloads within the industry with LTE-A using three component carriers; two of which are 4*4 MIMO and the third is 2*2 MIMO
  2. Signal Source/Analyzer for 5G Wideband Applications innovative approach to performing signal source and signal analyzer for 5G wideband applications up to 1 GHz in bandwidth.
     

Meet Keysight

If you have a meeting with Keysight, please go to our hospitality area in Hall 2 (2M2).
If you would like to schedule a meeting with us, please fill form here.

Keysight Technologies completed acquisition of Anite in August 2015. See press release here.
Please be informed Anite’s booth is located in Hall 6 (6I50).

 

Exhibition Hours
Monday 22 February 09:00 - 19:00
Tuesday 23 February 09:00 - 19:00
Wednesday 24 February 09:00 - 19:00
Thursday 25 February 09:00 - 16:00

 

Additional Information

Keysight's Cellular Technology

Find out the latest in 5G

Internet of Things (IoT)

WLAN 802.11ad/WiGig/WiHD Test and Design

Mobile World Congress Website