Contact an Expert

Switching Solution Webcast

1   Hour | Webcast - recorded | Where & When

WHY THIS WEBCAST IS IMPORTANT

RF and microwave switches are used extensively in microwave test systems for signal routing between instruments and devices under test (DUT). Configuring switches into a switch matrix system enables signal routing from multiple instruments to single or multiple DUTs. This allows multiple tests to be performed with the same setup, eliminating the need for frequent connects and disconnects. The entire testing process can be automated, increasing the throughput in high-volume production and measurement intensive environments. This presentation discusses how different types of switches can simplify your test setup and measurements and also how to create switch matrix for single-connection-multiple measurements.

WHO SHOULD ATTEND

Manufacturing in A/D, telecommunication, system integrators and electronics manufacturers

PRESENTER

Phil Gresock, RF/uW Application Engineer, Agilent Technologies

Phil is an RF/uW applications engineer, focused on communications systems for commercial customers. He provides expertise on RF equipment such as vector signal analyzers, signal generators, network analyzers, as well as spectrum analyzers. Phil also delivers technical training on topics ranging from RF basics to LTE.

Where & When

Price Location For more information
Free At Your PC Enroll to view the December 16, 2013 recorded broadcast 

Prices shown are list prices and are subject to change without notice.