Contact an Expert

Fast and Accurate Frequency Converter Characterization

1   Hour | Webcast - recorded | Where & When

Why is this webcast is important
This webcast discusses new methods for characterizing frequency converters with external or embedded local oscillators, using Keysight’s PNA-X high-performance network analyzer and the latest measurement algorithms. Compared to legacy systems built around spectrum analyzers and standalone signal sources, modern VNA-based systems are much faster, and more accurate, and they can accomplish many measurements with a single connection to the device under test. Featured measurements include a new method for measuring group delay without the use of reference or calibration mixers, plus gain compression versus frequency, swept intermodulation distortion, and source-corrected noise figure.

Who should attend
Engineers or technicians in R&D or manufacturing that need to fully characterize the behavior of RF or microwave frequency converters.

Where & When

Price Location For more information
Free At Your PC Enroll to view the Apr 19, 2012 recorded broadcast 

Prices shown are list prices and are subject to change without notice.

Training & Event Materials

Fast and Accurate Frequency Converter Webcast Slides 
Slides from the Apr 19, 2012 Webcast presented by David Ballo.

Seminar Materials 2012-04-19

PDF PDF 2.00 MB