Contact an Expert

New challenges for UE Developers with Voice transport over LTE Webcast

1   Hour | Webcast - recorded | Where & When

What is the webcast about:
With increasing deployment of LTE, and with ever-increasing demands for hi-data throughput, we are witnessing faster transition to an all IP based network. While mobile applications continue to dominate demands on the mobile infrastructure, legacy traffic such as voice and services will provide fresh challenges in extracting deterministic performance from an IP based backbone provided by LTE.

The new demands on end-to-end IP data performance will require frequent fallbacks from packet to circuit switched mechanisms, and added complexity in handovers between LTE and 2G/3G/3.5G.

This seminar will discuss the challenges for mobile device developers in transporting voice on packet based networks, the relevance and evolution of VoLTE technologies, and the dependencies on handovers for achieving robust performance. It will also provide insights on testing needs and solutions from Keysight.

Who should attend:
Engineers developing LTE mobile devices in preparation for voice over an all IP based network.

Where & When

Price Date(s) Location For more information
Free 2012-01-24 10:00
Pacific
At Your PC Enroll to view the Jan 24, 2012 recording 

Prices shown are list prices and are subject to change without notice.

Training & Event Materials

New Challenges for UE Developers with Voice Transport Over LTE Slides 
Jan 24, 2012 Webcast Slides

Seminar Materials 2012-01-24

PDF PDF 1.38 MB