이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Phase Noise Measurement Methods and Techniques

1   시간 | 웹캐스트 - recorded | 시간 및 장소

WHAT IS THE WEBCAST ABOUT

Extracting electronic signals from noise is a challenge for most electronics engineers. As engineers develop cutting edge radar and communications systems, where extreme processing is used to obtain the maximum amount of information from the signal, phase noise is the little understood nemesis limiting system performance.

Phase noise degrades the ability to process Doppler information in radar systems and degrades error vector magnitude in digitally modulated communications systems

WHO WHOULD VIEW THE WEBCAST

RF and Microwave engineers working in digital communications and radar systems

PRESENTER

Kay Gheen, Aerospace and Defense Applications Engineer, Agilent Technologies Microwave and Communications Division

Prior to joining Hewlett-Packard in 1994 Mr. Gheen had worked for eleven years as an RF systems engineer and engineering program manager. In this capacity Mr. Gheen was involved in the design, development, analysis, and testing of electronic warfare (EW) and radar systems for U.S. Government agencies. In addition, Mr. Gheen managed a Microwave measurement laboratory where he was involved in developing automated test systems used to characterize radar and EW systems. Also, during this timeframe Mr. Gheen managed a team of engineers and technicians that were developing specialized sensors used to characterize ultra wide-band RF emissions from RF and other directed energy weapons. Since joining Hewlett-Packard and Agilent Technologies, Mr. Gheen has worked as a solution architect and program manager, tasked with development of custom RF test systems. For the last twelve years Mr. Gheen has worked as an applications engineer with Agilent Technology’s Microwave and Communications Division, where he works with aerospace and defense customers to develop measurement solutions involving signal analyzers and signal generators. Kay holds a BSEE degree from Brigham Young University
 

시간 및 장소

강의료 위치 자세한 정보
무료 At Your PC Enroll for the July 19, 2012 recorded broadcast 

가격은 정가이며 예고없이 변경될 수 있습니다.

교육 및 이벤트 자료

Phase Noise Measurement Methods and Techniques Webcast Slides 
Slides from the July 19, 2012 Webcast

세미나 프리젠테이션 2012-07-19

PDF PDF 1.10 MB