이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Accelerating USB 3.0 Product Development

1   시간 | 웹캐스트 - recorded | 시간 및 장소

Overview:

Super speed USB presents new set of challenges for designers and developers. Not only do you need the right tools, you also need tools that are easy to use, and do not stretch your company’s budget. Whether you are designing host, hub or device, electrical or protocol, Agilent Technologies offers a complete solution for both compliance and development.

USB 2.0 provides the 480 Mb/s data rate to accommodate data transfers between peripherals and computers. USB 2.0 devices are backwards compatible with USB 1.1 devices. USB 3.0 is a dual-bus architecture that incorporates USB 2.0 and a SuperSpeed bus (nominal data rate is 5 Gb/s). Wireless USB is the wireless extension to USB that combines the speed and security of wired technology with the ease-of-use of wireless technology. Wireless USB supports robust high-speed wireless connectivity by utilizing the common WiMedia MB-OFDM Ultra-wideband (UWB) radio platform as developed by the WiMedia Alliance.
Specifications and compliance tests are defined by the USB Implementers Forum. The resources you find here will provide you with an overview of USB design, understand the latest measurement techniques, and illustrate design and debug approaches.

Keysight’s compliance solution for compliance test is recognized by the USB-IF (Implementation Forum) Tests for USB2.0 and USB3.0 Compliance Testing. It is easy to use; and is the most economical solution available today.


Who should attend?

Any customer developing a USB host, hub or end device.


The presenters:

Don Schoenecker, USB Product Manager, Digital Debug Solutions, Agilent Technologies, Inc.

Don SchoeneckerDon Schoenecker is the USB Product Manager at Agilent Technologies, Protocol and Logic Analyzers.

Don received a Bachelors degree in Electrical Engineering from Texas A&M University in 1984 and started at Hewlett Packard as an Application Engineer for local and wide area networks. His work has been to define and implement protocol test solutions and network implementation at HP, Fluke, JDSU, and at Keysight.

Don is passionate about the implementation of test methods and result analysis that lead to faster and more robust product development.


 

Jim Choate, USB Product Manager, Oscilloscopes Product Division, Agilent Technologies, Inc.

Jim ChoateJim Choate is the USB Technology Product Manager at Agilent Technologies Oscilloscopes Products Division. 

Jim received a Bachelors degree in Electrical Engineering from the University of Idaho in 1997 and started his career at Intel working on computer motherboard design and validation. Building on his platform expertise he joined the Intel serial standards compliance and interoperability team in 1999 working on specifications and compliance programs for USB 2.0, SATA, PCI Express, WUSB and other standards. Jim served as the USB Implementers Forum (USB-IF) compliance committee chairman from 2003-2007. 

Jim joined Agilent Technologies in 2007 as an Applications Specialist and Product Manager for the Digital Test Division where he continues to apply his expertise in measurement theory to high speed serial communications standards and is the USB Technology Product Manager. 

시간 및 장소

강의료 위치 자세한 정보
무료 At your desk Enroll/View the recording of the live broadcast (30th May 2012) 

가격은 정가이며 예고없이 변경될 수 있습니다.