이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

HSPA+ and LTE Test Challenges for Multi-Format UE Developers Webcast

1   시간 | 웹캐스트 - recorded | 시간 및 장소

Why this webcast is imporant:
LTE is “hot”. And so is 2G/3G/3.5G led by HSPA+. Both are getting redefined with new thresholds for high data throughput and an IP based transport. Demands on handset developers are unprecedented as they add more radios, implement the latest 4G wireless technologies seamlessly with legacy 2G/3G and support the performance needs of a multitude of applications.

This webcast will discuss the trends and opportunity with HSPA+, and the challenges faced by handset developers in delivering reliable performance at high data rates. It provides insights on the test needs with dual-carrier HSDPA and HSPA+ implementation.

Who should attend:
Wireless device developers working on multiple technologies especially HSPA and LTE.

시간 및 장소

강의료 위치 자세한 정보
무료 At Your PC Enroll for Feb 9, 2012 webcast recording 

가격은 정가이며 예고없이 변경될 수 있습니다.

교육 및 이벤트 자료

HSPA+ and LTE Test Challenges for Multi-Format UE Developers Slides 
Feb 9, 2012 Webcast Slides

세미나 프리젠테이션 2012-02-09

PDF PDF 1.38 MB