Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

PCIe 4.0 Physical Layer Transmitter and Receiver Testing Webcast

1   Hour | Webcast | Where & When

WHAT IS THE WEBCAST ABOUT

The move to data transfer speeds of 8 gigabits per second and beyond ushered in a new era for PCI Express designers who had to overcome the physical test challenges of receiver equalization and complicated feedback mechanisms for controlling transmitter equalization. In addition shorter unit intervals and channel insertion loss reduce operating margins considerably. In this webcast we’ll bring you up to speed on the ways you can be successful with PCI Express designs operating at speeds up to 16 gigabit per second and what you’ll need to prepare for in physical layer validation for transmitter and receiver testing.

WHO SHOULD ATTEND

Design engineers, signal integrity engineers, quality engineers, validation engineers, test engineers, architects, project managers, program managers, application managers, and application engineers.

PRESENTER

Rick Eads, Product Manager, Keysight Technologies

Rick Eads is a Principal Product Manager at Keysight Technologies and has served on the PCI-SIG Board of Directors since 2007 and also fills the role of Secretary to the PCI-SIG. Rick contributed to the PCIe 3.0 BASE, CEM, Test specification development and has led electrical Gold Suite testing at PCI-EIG sponsored workshops worldwide. Rick holds a BSEE from Brigham Young University and an M.B.A. from the University of Colorado.

Where & When

Price Date(s) Location For more information
Free 2017-04-05 10:00
Pacific
At Your PC Enroll to view the April 5, 2017 live broadcast 

Prices shown are list prices and are subject to change without notice.