Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

IEEE Symposium on Electromagnetic Compatibility and Signal Integrity

 

August 8 – 10, 2017
Gaylord National, National Harbor, MD

Visit Keysight In Booth 509

WHY THIS TRADESHOW IS IMPORTANT

Keysight Technologies will be in attendance at Booth 509, with EMC and signal integrity experts on hand to discuss:
• Standards-compliant EMI measurements using signal analyzer-based diagnostics to 44 GHz and higher, with the recently added external mixer
support for millimeter-wave using the N9038A MXE EMI Receiver.
• Pre-compliance measurement and diagnostic evaluation tools with the N6141A EMI measurement application on X-Series Signal Analyzers.
• 3D EMPro software for simulating emission levels versus frequency, and comparing those levels to common FCC, CISPR and other EMI emissions standards.
• Power integrity ADS simulations using state-space average, DC-DC converter modeling with PCB effects, and E5061B ENA Network Analyzer measurement
of milliohm impedances for flat impedance design.
• Power integrity measurements using an Oscilloscope.
• Physical Layer test System (PLTS) software, which supports the flexible PXIe chassis form factor with VNA modules, for multi-channel analysis of high-speed
digital interconnect.
• Easy monitoring of signal and test components using RF/microwave handheld network and spectrum analyzers.

WHO SHOULD ATTEND

Engineers or technicians involved with all aspects of Electromagnetic Compatibilty, Signal Integrity and Power Integrity

MORE INFO

www.emc2017.emcss.org/