Parla con un Esperto

Comprehensive mm-Wave Design Solutions for TSMC's 60-GHz CMOS RDK

1   Hour | Webcast - Registrato | Where & When

Why this webcast is important:
Broadband mm-wave transmission in the 60 GHz range enables WPAN systems with regard to increasing data rates. The use of mm-wave techniques at 60 GHz offers many advantages for short-range systems compared to radio methods at lower frequencies. But for commercial applications, a cost effective process technology along with a state-of-the-art design flow is required. The webcast describes the collaborative efforts between TSMC and Agilent in order to provide a certified millimeter wave-ready RDK (Reference Design Kit) targeting 60-GHz application for the TSMC 65nm process. The TSMC kit was developed using Keysight's simulation and modeling solutions. It provides silicon correlation results; extracted S-parameter models for various interconnects, transmission lines and transformers; simulation test benches, and a flow tutorial that helps customers design high-frequency, high-bandwidth wireless ICs with confidence.

Who should attend:
If you are currently or will soon be designing or verifying 60-GHz radio circuitry in CMOS, this webcast is dedicated to you.

Where & When

Price Location For more information
Free At Your PC Enroll to view the May 3, 2012 recorded broadcast 

Prices shown are list prices and are subject to change without notice.

Training & Event Materials

Comprehensive mm-Wave Design Solutions for TSMC's 60-GHz CMOS RDK 
An introduction to the 60 GHz reference design kit (RDK) and complete RFIC design solutions with dedicated mm-Wave support.

Seminar Materials 2012-05-03