Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

Setting Up IC-CAP WaferPro For On-Wafer Measurements

Webcast - Registrato | Where & When

Agilent Technologies has introduced a new automated characterization software Module for IC-CAP, called WaferPro, for efficient on-wafer measurements across temperature. This new module is based on the robust and efficient control of IC-CAP for DC/CV Analyzers, network analyzers, probers, switching matrixes, temperature chucks as well as the 4070, 4080 and 41000 series of Agilent Parametric Testers. WaferPro follows the known IC-CAP principle to provide ready-to-go solutions, together with an open user interface which allows the user to adapt it to their special requirements, be it measurement wise, or data evaluation wise.

This presentation will cover a detailed demonstration of WaferPro and a best practice.

Who should view this webcast?
On-Wafer Semiconductor Test Engineers

Where & When

Price Location For more information
Free At Your PC Enroll / view the recording of the June 22, 2011 live broadcast 

Prices shown are list prices and are subject to change without notice.

Training & Event Materials

Setting up IC-CAP WaferPro for On-Wafer Measurements 
IC-CAP WaferProIs is an extremely powerful test plan suite, for on-Wafer DC/CV and RF device modeling measurements.

Seminar Materials 2011-06-22

PDF PDF 3.07 MB