Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Debugging Serial Buses using an InfiniiVision Series Oscilloscope

1   Hour | Webcast - recorded | Where & When

Jackal 3000-X scope

Overview

Agilent will present a Web-Seminar around lower-speed serial buses, such as I2C, SPI, RS232, CAN, etc. Without intelligent scope serial bus triggering and protocol decode, it can difficult to debug these buses and correlate data transfers. This Web-Seminar will first review the basics of some of the serial buses utilized on today’s digital designs. Then we will discuss and compare some the various technologies to decode them. It will conclude with a discussion on how an oscilloscope’s segmented memory acquisition mode can be used to capture more selective serial bus packets/frames with precise time-tagging over a wider time-span.

 

Who should attend?

This web seminar is destined to digital designers working with uCs/uP’s including analog signals and digital/serial busses. It also has an educational interest for students and teachers/professors in electronics.

 

* This web seminar was also delivered in French. To register and view the recording of this session click here .
 

Where & When

Price Location For more information
Free At your desk Enroll / view the recording from the live broadcast  

Prices shown are list prices and are subject to change without notice.