Contact an Expert

Solar Energy – Distributed MPPT – Technology trends and testing methods - Web Seminar

1   Hour | Webcast - recorded | Where & When








Microinverters and DC power optimizers use maximum power point tracking (MPPT) algorithms to increase the overall system efficiency of photovoltaic (PV) installations. Many converter and inverter algorithms are tested under static IV conditions, which may not replicate a real solar panel. In this seminar, we will explore the technology behind these tracking techniques and what tools are needed to verify dynamic MPPT accuracy and efficiency. Special focus is given to the topic of solar array simulation, a test methodology which offers off-the-shelf emulation of various environmental conditions such as temperature, shading, and dawn/dusk scenarios.


Who should view this webcast:

Engineers who design and test innovative low to medium power devices that run off of solar energy.

Where & When

Date(s) Location For more information
2011-04-12 15:30 — 16:30
At your desk Enroll / View the recording of the 12th of April 2011 live broadcast