Hable con un experto

Digitizer fundamentals: Design considerations to achieve superior measurements

1   Hour | Webcast - grabado | Where & When


Digitizers are more than banners specs, such as bandwidth and sample rate. There are numbers of important factors that will influence the quality of your signal measurements. Each application and device must be reviewed on a case by case basis, and an an in-depth evaluation of what must be measured, how it can be measured and the required degree of accuracy are necessary. During this web seminar, experts will review digitizers' fundamentals, explain how each building block in various architectures will influence measurements, and help you optimize the quality of your high speed signal measurements.

Who should attend?

R&D, validation and test engineers who need to perform time-domain or frequency domain measurements on one or multiple high speed signals.

The presenter: Alexander Dickson

Alexander Dickson is a Senior Applications Engineer for Agilent Technologies in the Modular Solutions Division. Alex has been with Agilent for over 11 years specializing in automated instrument control, logic analyzers, oscilloscopes and modular instruments. Alex has held positions in both the field organisation and multiple factories/divisions for business development and product planning.

Where & When

Price Location For more information
Free At your desk Enroll/View the recording of the live broadcast 

Prices shown are list prices and are subject to change without notice.