Here’s the page we think you wanted. See search results instead:


Hable con un experto

Millimeter Signal Measurements: Best Practices, Solutions, and Accuracy Webcast

1   Hour | Webcast - grabado | Where & When

Why this webcast is imporant:
Applications for millimeter frequency technologies continue to expand, and measurement solutions are keeping pace. This webcast provides an overview of millimeter measurement practices and solutions including internal and external mixing, and approaches for narrowband vs. wideband signals. The latest research on real-world measurement accuracy will be covered, along with solutions that optimize accuracy and sensitivity for different measurement configurations.

Who should attend:
Engineers or engineering managers working with high frequency signals from 10 GHz to 100 GHz and above. Measurements involving basic signal analysis, plus pulse and modulation analysis.

Where & When

Price Location For more information
Free At Your PC Enroll to view recording of the Jan 26, 2012 broadcast 

Prices shown are list prices and are subject to change without notice.

Training & Event Materials

Millimeter Signal Measurements: Best Practices, Solutions and Accuracy Slides 
Jan 26, 2012 Webcast Slides

Seminar Materials 2012-01-26