这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Power Integrity Challenges, Measurements and Labs Webcast

1   小时 | 网上直播 -- 已存档的 | 地点和时间

WHAT IS THE WEBCAST ABOUT

Power in an integrated circuit design is a tightly controlled commodity. In the last several years, there have been increasing demands on power distribution networks, resulting in lower supply voltages. Lowering the supply voltages helps to reduce power consumption. Many designs today have 3.3 V, 1.8 V and even a 1.1 V supply, and as those supplies have become smaller, so have the tolerances on those supplies.

This webcast will review the challenge of measuring ripple and noise on a DC power rail and introduce tools and techniques for making power integrity measurements.

Included will be a discussion of the effects of oscilloscope noise, probe noise, probe attenuation ratio, offset range, input range, connection technique and measuring supply/signal crosstalk. There will be an interactive Q&A session with the presenter for a large portion of the call.

WHO SHOULD ATTEND

Engineers and technicians who need to characterize ripple and noise on DC power railsin their designs and would like to talk to one of Keysight's power integrity specialists.

PRESENTER

Kenny Johnson, R&D Technical Lead, Keysight Technologies

Kenny Johnson is an R&D technical lead responsible for project definition, market investigation and product development of Agilent’s oscilloscope probes and accessories. He has also designed logic analyzer probes, managed hardware, ASIC, and software development and spent time as a marketing product line manager.

Kenny has been an HP/Agilent employee for 27 years and earned a BSME from Kansas State University. Kenny enjoys canyoneering, running, biking, and skiing.

地点和时间

价格 地点 更多信息
免费 At Your PC Enroll to view the February 23, 2016 recorded broadcast 

显示价格为标准定价,如有变更,恕不另行通知。

培训及活动材料

Power Integrity Challenges, Measurements and Labs Webcast Slides 
Slides from the February 23, 2016 webcast

研讨会演示 2016-02-23

PDF PDF 383 KB