Discuter avec un expert

H7240A/B-100 Digitizing Oscilloscope Fundamentals

1/2   Jours | Formation en classe | Où et quand | Advantages of Keysight Training

Audience: Technicians and Engineers new to the Keysight Infiniium product.

This class, presented by Keysight Technologies, gives the student an in-depth understanding of the operation and measurement techniques with an Infiniium Oscilloscope.

What you will Learn

  • Overview of the digital oscilloscope
  • How it works
  • Method of data acquisition
  • Features of the oscilloscope
  • How to do a set-up
  • How to use it

Prerequisites

  • RF and Microwave Fundamentals

Outline

  • Digitizing Scopes Basics
    • Sampling techniques
    • Time domain vs. frequency domain
    • Aliasing
    • Data Acquisition System
    • Display modes
    • Functions
    • Probes
  • Hands-on
    • Front panel tour
    • Graphical Interface
  • Measurement Labs
    • Lab 1: Search for an intermittent glitch
    • Lab 2: Viewing and triggering on Anomalies
    • Lab 3: Finding the "Hidden" pulse stream
    • Lab 4: Identifying asynchronous digital cross-talk
    • Lab 5: Characterizing jitter with histograms
    • Lab 6: Pulse width compliance testing (Mask Test)
    • For complete course details, click on the Education Datasheet below.

Où et quand

Price Lieu Téléphone Pour de plus amples renseignements
call for price Call to Schedule +1 877 894-4414 Comment s'inscrire

Les prix montrés sont les prix courants et peuvent être modifiés sans préavis. Terms & Conditions

Matériel pour la formation/l'événement

Digitizing Oscilloscope Fundmentals - Course Overview  
This class presented by Keysight Technologies gives the student an in-depth understanding of the operation and measurement techniques with an Infiniium oscilloscope.

Fiche signalétique 2014-07-31

PDF PDF 50 KB