Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Fast and Accurate Frequency Converter Characterization

1   Hour | Webcast - enregistré | Où et quand

Why is this webcast is important
This webcast discusses new methods for characterizing frequency converters with external or embedded local oscillators, using Keysight’s PNA-X high-performance network analyzer and the latest measurement algorithms. Compared to legacy systems built around spectrum analyzers and standalone signal sources, modern VNA-based systems are much faster, and more accurate, and they can accomplish many measurements with a single connection to the device under test. Featured measurements include a new method for measuring group delay without the use of reference or calibration mixers, plus gain compression versus frequency, swept intermodulation distortion, and source-corrected noise figure.

Who should attend
Engineers or technicians in R&D or manufacturing that need to fully characterize the behavior of RF or microwave frequency converters.

Où et quand

Price Lieu Pour de plus amples renseignements
Free At Your PC Enroll to view the Apr 19, 2012 recorded broadcast 

Les prix montrés sont les prix courants et peuvent être modifiés sans préavis.

Matériel pour la formation/l'événement

Fast and Accurate Frequency Converter Webcast Slides 
Slides from the Apr 19, 2012 Webcast presented by David Ballo.

Présentation de séminaire 2012-04-19

PDF PDF 2.00 MB