Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Millimeter Signal Measurements: Best Practices, Solutions, and Accuracy Webcast

1   Hour | Webcast - enregistré | Où et quand

Why this webcast is imporant:
Applications for millimeter frequency technologies continue to expand, and measurement solutions are keeping pace. This webcast provides an overview of millimeter measurement practices and solutions including internal and external mixing, and approaches for narrowband vs. wideband signals. The latest research on real-world measurement accuracy will be covered, along with solutions that optimize accuracy and sensitivity for different measurement configurations.

Who should attend:
Engineers or engineering managers working with high frequency signals from 10 GHz to 100 GHz and above. Measurements involving basic signal analysis, plus pulse and modulation analysis.
 

Où et quand

Price Lieu Pour de plus amples renseignements
Free At Your PC Enroll to view recording of the Jan 26, 2012 broadcast 

Les prix montrés sont les prix courants et peuvent être modifiés sans préavis.

Matériel pour la formation/l'événement

Millimeter Signal Measurements: Best Practices, Solutions and Accuracy Slides 
Jan 26, 2012 Webcast Slides

Présentation de séminaire 2012-01-26

PDF PDF 945 KB