Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

Spherical Near-Field Antenna Measurements

Characterize your antennas completely with spherical near-field measurements

The 700S-30 spherical near-field scanner from Nearfield Systems Inc. (NSI) provides the mechanism for positioning accurately both the antenna and the test probe while performing antenna measurements. The 700S-30 can be interfaced to a variety of Keysight Technologies RF and microwave test equipment including the PNA series microwave network analyzers. With the 700S-30 spherical near-field scanner interfaced to a Keysight PNA you can characterize your antenna design accurately and completely.

  • Small spherical near-field scanners for complete antenna characterization
  • Positions the antenna-under-test and probe for accurate measurements
  • High accuracy, dual axis, phi-over-theta stepper motor to position antenna
  • Allows full spherical 360º phi/theta rotation at 20º per second
  • Modular high strength aluminum construction supports up to 40 Kg
  • Software allows automatic scanner set-up based on measurement parameters
  • Used with Keysight PNA network analyzers
  • Request more information and Keysight’s partner, NSI, will contact you to discuss your requirements in more detail.

Documents & Downloads

Spherical Near-Field Antenna Measurements 
Co-branded Solutions Partner brochure with NSI.

Brochure 2012-05-11

null PDF 648 KB