这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

信号分析仪: X 系列测量应用软件促销活动

X-Series Measurement Applications

Start date: 01 March 2010 End date: 31 May 2012
Promotion code: 5.796
Availability: all countries

 

Save up to 40% on X-Series advanced measurement applications for general purpose, cellular, wireless connectivity and digital video.

Keysight Technologies’ customers who purchase:

  • Two eligible X-Series applications are eligible to receive a 20% promotion discount off the two X-Series applications
  • Three eligible X-Series applications are eligible to receive a 30% promotion discount off the three X-Series applications
  • Four or more eligible X-Series applications are eligible to receive a 40% promotion discount off the four X-Series applications. All quantities exceeding four will be eligible for the maximum discount of 40%.

This promotion is also eligible for Keysight used equipment.

Eligible Applications
Application Product number Options
1xEV-DO   N9076A 1FP, 1TP
1xEV-DO for CXA W9076A 1FP
802.16 OFDMA  N9075A  2FP, 2TP
802.16 OFDMA for CXA W9075A 2FP
Analog demodulation N9063A 2FP, 2TP
Analog demodulation for CXA   W9063A 2FP
Bluetooth® N9081A 2FP, 2TP
Bluetooth for CXA W9081A 2FP
cdma2000® N9072A  2FP, 2TP
cdma2000® for CXA W9072A 2FP
CMMB  N6158A  2FP, 2TP
CMMB for CXA W6158A 2FP
Digital cable N6152A 2FP, 2TP, 3FP, 3TP
Digital cable N6152A 2FP, 2TP, 3FP, 3TP
Digital cable for CXA W6152A 2FP, 3FP
DTMB   N6156A 2FP, 2TP
DTMB for CXA W6156A 2FP
DVB-T/H  N6153A  2FP, 2TP, 3FP, 3TP
DVB-T/H for CXA W6153A 2FP, 3FP
EMI N6141A 2FP, 2TP
EMI for CXA W6141A 2FP
GSM/EDGE/EDGE evolution  N9071A  2FP, 2TP, 3FP, 3TP, XFP, XTP
GSM/EDGE for CXA W9071A 2FP, 3FP
iDEN/WiDEN/MotoTalk measurement application N6149A 2FP, 2TP
ISDB-T   N6155A 2FP, 2TP, 3FP, 3TP
ISDB-T for CXA W6155A 2FP, 3FP
LTE FDD  N9080A  1FP, 1TP
LTE TDD  N9082A 1FP, 1TP
MATLAB® for signal analysis   N6171A M01, M02, M03
Noise figure   N9069A 1FP, 1TP
Noise figure for CXA  W9069A  1FP
Phase noise  N9068A  2FP, 2TP
Phase noise for CXA W9068A 2FP
Pulse measurement   N9051A 2FP, 3FP, 4FP
Remote language compatibility (Keysight) N9061A 1FP, 2FP
Remote language compatibility (non-Keysight) N9062A 2FP
TD-SCDMA   N9079A 1FP, 1TP, 2FP, 2TP
TD-SCDMA for CXA W9079A 1FP, 2FP
W-CDMA/HSPA/HSPA+   N9073A 1FP, 1TP, 2FP, 2TP, 3FP, 3TP, XFP, XTP
W-CDMA/HSPA for CXA W9073A 1FP, 2FP, 3FP
WiMAX™   N9074A XFP, XTP
WLAN  N9077A  XFP, XTP
VXA N9064A 1FP, 1TP, 2FP, 2TP, 3FP, 3TP
VXA for CXA W9064A 1FP, 2FP

Take advantage of this offer two ways

  • Contact your sales representative and ask for promotion code 5.796
  • Use the Talk with an Expert link above to contact us and ask for promotion code 5.796

Promotion conditions

  1. This promotion is open to Keysight Technologies’ commercial end user and education customers in the US, US government, designated resellers, Authorized Technology Partners (ATP) in the US, Canada, Latin America, Japan, Asia and Europe. Also, distributors in Japan are eligible.
  2. This promotion can be only combined with trade-in specials as well as promotion 5.837.
  3. The promotion discount is combinable with the standard purchase agreement discount. Customer’s standard purchase agreement terms and conditions apply.
  4. Support options or lease orders are not eligible to receive the promotion credit.
  5. Keysight Technologies reserves the right to modify or discontinue this offering during the promotional period.

Bluetooth and the Bluetooth logos are trademarks owned by Bluetooth SIG, Inc., U.S.A. and licensed to Keysight Technologies, Inc.
MATLAB
®
is a registered trademark of The Mathworks, Inc.
cdma2000 is a registered certification mark of the Telecommunications Industry Association. Used under license.
"WiMAX" is a trademark of the WiMAX forum.

文档和下载

X-Series Applications Promotion Fact Sheet 
Save up to 40% on X-Series advanced measurement applications for general purpose, cellular, wireless connectivity and digital video.

促销资料 2012-05-31

null PDF 688 KB