Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Maximize battery life of low-power IoT smart devices

Understanding Battery Drain Analysis of IoT Power Consumption with Keysight solutionsIoT devices such as smart watches, wearable medical devices and fitness monitors have a unique set of engineering demands. One of the biggest challenges is maximizing the life of small, on-board batteries. In order to achieve longer battery life, engineers must make accurate battery drain measurements and understand the power consumption patterns.

Explore the hardware and software test solutions that engineers are using to innovate ways to extend battery life:

  • Perform accurate battery drain analysis 

  • Accurately test IoT low-power consumption 

  • Characterize battery life of critical devices such as wireless medical devices and industrial control devices
     

Documentos e downloads

How an Effort to Save Patient Lives Infected a Company’s Bottom Line - Application Brief 
Read this application brief to see a real-world example of how the right testing for your IoT devices can have a big impact on your bottom line.

Nota de aplicação 2017-03-31

Five Tips for Optimizing Battery Drain on IoT Devices - Application Note 
Covers five tips for optimizing battery drain on Internet of Things (IoT)devices.

Nota de aplicação 2016-09-19

Superando Desafios no Teste de Dispositivos Eletrônicos de Consumo Habilitados por IoT 
A Internet das Coisas é um habilitador chave de smart homes e traz com ela desafios únicos para projetadores e fabricantes. A Keysight tem um portfólio completo para solucionar esses desafios de teste.

Nota de aplicação 2016-06-30

Análise do Dreno de Baterias de Dispositivos IoT de Baixa Potência 
Cobre diversas soluções de análise de dreno de bateria da Keysight. Inclui DMM 34470, analisador de potência CC e SMU N6781, ponta de prova de corrente N2028, SMU B2900 e analisador de forma de onda corrente CX3300.

Nota de aplicação 2016-09-06

Measuring Battery Life on Battery-Powered Medical Devices - Application Note 
This application notes is to describe how to measure battery life on battery-powered medical devices, consideration for battery run-down test and burden voltage impacts towards current measurement.

Nota de aplicação 2016-08-25

Concerto for IoT: Maximizing Battery Life - Infographic 
Monitoring battery drain is critical to designing and building IoT devices. Rely on Keysight low power test solutions to measure and characterize your device and get a clear picture of battery life.

Brochura 2017-03-14

null PDF 2.36 MB