您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Maximize battery life of low-power IoT smart devices

Understanding Battery Drain Analysis of IoT Power Consumption with Keysight solutionsIoT devices such as smart watches, wearable medical devices and fitness monitors have a unique set of engineering demands. One of the biggest challenges is maximizing the life of small, on-board batteries. In order to achieve longer battery life, engineers must make accurate battery drain measurements and understand the power consumption patterns.

Explore the hardware and software test solutions that engineers are using to innovate ways to extend battery life:

  • Perform accurate battery drain analysis 

  • Accurately test IoT low-power consumption 

  • Characterize battery life of critical devices such as wireless medical devices and industrial control devices
     

文件及下載

Keysight Technologies 挽救病患性命的努力如何影響一家公司的存亡 
ACME研發團隊使用標準示波器和數位萬用電錶(DMM)來設計其偵測和廣播電路,並量測其電流消耗狀態。一切似乎都順利進行著。然而,用於為潔手器供電的電池,在設定完畢後立刻就被遺忘,這意味著它的使用壽命必須超過 ACME-1 的預期壽命(即使是在醫院這樣嚴苛的環境中,至少也要維持五到十年)。

應用手冊 2017-03-31

最佳化物聯網裝置電池電流消耗的五個秘訣 - 應用說明 
為了簡單有效地驗證電池續航力,您可直接量測其執行時間,也可以長時間量測電流消耗狀態,然後根據標示的電池容量進行推導。

應用手冊 2016-09-19

克服基於物聯網技術之消費性電子裝置的測試挑戰 - 應用說明 
不論您是將新的無線模組整合入您的裝置、測試新的低功率模組、或者對您的設計進行除錯,是德科技都有相對應的解決方案,以協助您克服這些 IoT 設計挑戰、加速開發新裝置並更有效推出問市。

應用手冊 2016-06-30

低功耗物聯網裝置的電池耗電分析 - 應用說明 
準確的電池耗電量量測有助於滿足客戶期望的電池續航力。是德科技為工程師提供各種解決方案,讓您能便利、快速地取得準確的結果,以便分析物聯網裝置的電池耗電量。

應用手冊 2016-09-06

量測電池供電醫療器材的電池續航力 - 應用說明 
在設計消費性電子醫療裝置時,工程師必須深入了解這些醫療裝置的功耗模式和電池壽命要求,以滿足最終使用者的嚴苛要求。

應用手冊 2016-08-25

Concerto for IoT: Maximizing Battery Life - Infographic 
Monitoring battery drain is critical to designing and building IoT devices. Rely on Keysight low power test solutions to measure and characterize your device and get a clear picture of battery life.

型錄 2017-03-14

null PDF 2.36 MB
Software Tools for Battery Drain Analysis on Internet of Things (IoT) Devices - Application Brief 
A summary of the features and benefits of six software tools for performing battery drain analysis on IoT devices.

應用手冊 2017-06-15

null PDF 897 KB