Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

ADS 2011 Videos Debut on YouTube

Advanced Design System 2011The Advanced Design System (ADS) 2011 videos on YouTube (listed in the table below) are provided to help you get started with learning more about the exciting new capabilities provided in Keysight EEsof EDA's ADS 2011.

ADS 2011 Videos
# Time Video Title Description
1 06:35 ADS Overview  This video shows some of the capabilities that make ADS the most comprehensive, easy to use electronic design automation tool available for the design of high-frequency and high-speed products such as a complete multi-technology design flow including layout and verification, integrated EM, and advanced models such as X-parameters. Right-click the following link to download and save the .wmv version.
2 02:40 Using Measured Load Pull Data to Design Matching Networks with Keysight ADS 

This video introduces the data-based load-pull simulation controller that allows you to use measured load pull data files to design matching networks. Right-click the following link to download and save the .wmv version.

3 04:02 Using Dynamic Model Selection (Polymorphism) with Keysight ADS 

This video introduces the benefits of using dynamic model selection in ADS 2011 (and later) simulations. Right-click the following link to download and save the .wmv version.

4 03:52 Simulating QFN Packages With ADS 

This shows the use of a QFN package PDK to setup designs and run FEM and Momentum simulations with ADS. Right-click the following link to download and save the .wmv version.

5 01:27 ADS Layout Handles 

This video introduces ADS Layout Handles to improve the editing of traces, transmission lines and shapes in ADS 2011 (and later releases). Right-click the following link to download and save the .wmv version.

6 03:20 ADS Layout Command Line Editor 

This video introduces the ADS Layout Command Line Editor to enable keyboard control of ADS Layout through dozens of two-letter commands in ADS 2011 (and later releases). Right-click the following link to download and save the .wmv version.

7 05:24 ADS 2011 Momentum and FEM User Interface 

This video introduces the new ADS electromagnetic (EM) simulation setup user interface for Momentum and Finite Element simulations in ADS 2011 (and later releases). Right-click the following link to download and save the .wmv version.

More Information

Learn more about Keysight EEsof EDA Design & Simulation Software.