Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E4980A/AL Option Upgrades

 For E4980A (2MHz)

Product Option (From) Product Option (To) Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time1 Installation note
n/a E4980A-001 E4980AU-001 Power and DC bias enhance (20V,100mA, 40V DC bias, 2nd DC source) Software Upgrade No Upgrade Certificate n/a n/a Adjustment and performance tests to verify calibration Keysight Technologies service center - 2.5 hrs Keysight internal use only
n/a E4980A-002 E4980AU-002 Bias current Interface Internal Hardware Upgrade No Keysight Installable Hardware n/a n/a None Keysight Technologies service center - 2 hrs Keysight internal use only
n/a E4980A-007 E4980AU-007 Standard Model Software Upgrade No Upgrade Certificate n/a not having E4980A-005 Adjustment to verify calibration Keysight Technologies service center - 1.5 hrs Keysight internal use only
n/a E4980A-200 E4980AU-200 Add DCR measurement Software Upgrade No Keysight Installable Hardware A.03.00 and above E4980A-001 Adjustment and performance tests to verify calibration Keysight Technologies service center - 2.5 hrs Keysight internal use only
E4980A-710 E4980A-201 E4980AU-201 Handler Interface Internal Hardware Upgrade No Keysight Installable Hardware n/a n/a None Keysight Technologies service center - 2 hrs Keysight internal use only
E4980A-710
 
E4980A-301 E4980AU-301 Scanner Interface Internal Hardware Upgrade No Keysight Installable Hardware n/a n/a None Keysight Technologies service center - 2 hrs Keysight internal use only

1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.

For E4980AL (300kHz/ 500kHz/ 1MHz)

1. When your unit model is "E4980AL"
 

Product Option (From) Product Option (To) Order with this number Description
 
Type
 
eDelivery
 
Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time1 Installation note
E4980AL-032 E4980AL-052 E4980ALU-052 Upgrade from 300 kHz to 500 kHz for E4980AL-032 Internal Hardware Upgrade No Keysight Installable Hardware A.05.00 and above n/a Adjustment and performance tests to verify calibration Keysight Technologies service center - 2.5 hrs Keysight internal use only
E4980AL-032 E4980AL-102 E4980ALU-112 Upgrade from 300 kHz to 1 MHz for E4980AL-032 Internal Hardware Upgrade No Keysight Installable Hardware A.05.00 and above n/a Adjustment and performance tests to verify calibration Keysight Technologies service center - 2.5 hrs Keysight internal use only
E4980AL-052 E4980AL-102 E4980ALU-113 Upgrade from 500 kHz to 1 MHz for E4980AL-052 Internal Hardware Upgrade No Keysight Installable Hardware A.05.00 and above n/a Adjustment and performance tests to verify calibration Keysight Technologies service center - 2.5 hrs Keysight internal use only

1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.

2. When your unit model is "E4980A" 1
 

Product Option (From)
 
Product Option (To)
 
Order with this number
 
Description
 
Type
 
eDelivery
 
Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time2 Installation note
E4980A-030 E4980A-050 E4980ALU-050 300 kHz to 500 kHz for E4980A-030 Internal Hardware Upgrade  No Keysight Installable Hardware A.03.00 and above  n/a Adjustment and performance tests to verify calibration Keysight Technologies service center - 2.5 hrs Keysight internal use only
E4980A-030 E4980A-100 E4980ALU-110 300 kHz to 1 MHz for E4980A-030 Internal Hardware Upgrade  No Keysight Installable Hardware A.03.00 and above  n/a Adjustment and performance tests to verify calibration Keysight Technologies service center - 2.5 hrs Keysight internal use only
E4980A-050 E4980A-100 E4980ALU-111 500 kHz to 1 MHz for E4980A-050
 
Internal Hardware Upgrade  No Keysight Installable Hardware A.03.00 and above  n/a Adjustment and performance tests to verify calibration Keysight Technologies service center - 2.5 hrs  Keysight internal use only
E4980A-710 E4980AL-201 E4980ALU-201 ADD Handler Interface (Option 201) Internal Hardware Upgrade  No Keysight Installable Hardware A.03.00 and above  n/a  n/a Keysight Technologies service center - 1 hr Keysight internal use only 
E4980A-710 E4980AL-301 E4980ALU-301 ADD Scanner Interface (Option 301) Internal Hardware Upgrade  No Keysight Installable Hardware A.03.00 and above  n/a  n/a Keysight Technologies service center - 1 hr Keysight internal use only

1 The unit is ordered as the E4980AL before November 2014

2 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.