Contact an Expert

A Collection of Video Demos for the 34410A and 34411A Digital Multimeter

Keysight 34410A Digital Multimeter Photograph

Take a tour of the New 34410A. Most tasks can be completed with a single button press; change function, ranges, and resolution instantly. Measurements can be further optimized, trading off speed for accuracy using the self guiding configuration menu.

A built-in data logger allows a physical or electrical signal to be characterized over night or during lunch - simply specify the test duration and a measurement interval, data will be collected in the non-volatile memory.

The videos require Windows Media Player. You may download and install the player from the Windows Media Player home page. 

Documents & Downloads

34410A Multimeter Video Demonstration 
This 3 minute video demos the 34410A Digital Multimeter, with special attention to its unique capabilities, such as high-speed measurements, a dual display, data logging, temperature and capacitance measurements, LAN, USB and GPIB interfaces.

Demo 2010-04-19

null WMF 28.07 MB
Video Compares the 34401A DMM to the 34410A DMM 
This 4-minute video highlights some unique capabilities of the 34410A DMM compared to the 34401A. These differences include high-speed measurements, dual display, data logging, temperature and capacitance measurements, LAN, USB and GPIB interfaces.

Demo 2010-08-01

null WMF 31.40 MB
Remote Multimeter Measurements Using an RF Ethernet Bridge to Log Data with a Keysight 34411A 
This video demonstrates how easy it is to connect the 34411A LAN interface to an Ethernet bridge. With the pervasiveness of Ethernet, a wireless bridge can be purchased off-the-shelf and extend the range up to 15 miles.

Demo 2011-10-28

null WMF 24.80 MB
34410A Digital Multimeter, Transferring Readings to a PC Using the Web Interface 
The Keysight 34410A and 34411A Digital Multimeters feature a built-in web interface that make it easy to setup and transfer readings using nothing more than a PC with a web browser.

Demo 2011-10-28

null WMF 16.33 MB
Building a Temperature Probe for Keysight's 34410A Digital Bench Multimeter 
You can purchase an assembled temperature probe, or you can construct one yourself. The advantage to building your own is you can create a temperature probe with low thermal mass.

Demo 2011-10-28

null WMF 32.50 MB
Tips and Tricks to Troubleshooting with a DMM  
A DMM like the 34410A has lots of features that can speed up trouble shooting. In addition, a good set of probes such as the 34133A make a big difference.

Demo 2011-11-09

null WMF 41.27 MB
Offset Compensation Removes Errors From Resistance Measurements 
Resistance measurements can contain errors due to DC Offsets. Learn how to remove these errors from your resistance measurements.

Demo 2011-11-09

null WMF 17.75 MB
Using MATLAB with a Digital Multimeter 
Learn how to setup, control , and transfer readings from a multimeter in MATLB.

Demo 2011-11-09

null WMF 26.73 MB
Learn how to Optimize Throughput of a DMM  
A Digital Multimeter contains many features that trade off speed vs. accuracy. This video shows how to setup the multimeter to make the fastest reading.

Demo 2011-11-09

null WMF 29.22 MB
Comparing RTDs to Thermistors, A Simple Negative and Positive Temperature Coefficient Demonstration 
RTDs and thermistors are both popular temperature sensors as both are resistance devices that change proportional to temperature.

Demo 2011-10-28

null WMF 25.94 MB
How to Setup the Datalogger for the Keysight 34410A/34411A DMMs  
A short example showing how to setup datalogging from the front panel of the Keysight 34410A and 34411A Digital Multimeters.

Demo 2011-10-28

null WMF 34.16 MB
Measuring Capacitance with Keysight's 34410A and 34411A DMMs 
Watch a short video on how the 34410A and 34411A Digital Multimeters measure capacitance.

Demo 2011-10-28

null WMF 9.59 MB